Model No. |
Stage |
Ratio1
|
AD047 |
AD064 |
AD090 |
AD110 |
AD140 |
AD200 |
AD255 |
Nominal Output TorqueT2N |
Nm |
1 |
4 |
19 |
48 |
130 |
270 |
560 |
1,100 |
1,700 |
5 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
7 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
10 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
|
2 |
20 |
19 |
48 |
130 |
270 |
560 |
1,100 |
1,700 |
25 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
35 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
40 |
19 |
48 |
130 |
270 |
560 |
1,100 |
1,700 |
50 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
70 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
100 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
16 |
19 |
48 |
130 |
270 |
560 |
1,100 |
1,700 |
21 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
31 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
61 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
91 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
4~100 |
3
times of Nominal Output Torque |
Nominal Input Speed N1N |
rpm |
1,2 |
4~100 |
5,000 |
5,000 |
4,000 |
4,000 |
3,000 |
3,000 |
2,000 |
Max. Input Speed N1B |
rpm |
1,2 |
4~100 |
10,000 |
10,000 |
8,000 |
8,000 |
6,000 |
6,000 |
4,000 |
Micro
Backlash P0 |
arcmin |
1
|
4~10
|
-
|
- |
≤
1 |
≤
1 |
≤
1 |
≤
1 |
≤
1 |
2
|
20~100
|
- |
- |
- |
≤
3 |
≤
3 |
≤
3 |
≤
3 |
Reduced
Backlash P1 |
arcmin |
1
|
4~10
|
≤
3 |
≤
3 |
≤
3 |
≤
3 |
≤
3 |
≤
3 |
≤
3 |
2
|
20~100
|
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
Standard
Backlash P2 |
arcmin |
1
|
4~10
|
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
≤
5 |
2
|
20~100
|
≤
7 |
≤
7 |
≤
7 |
≤
7 |
≤
7 |
≤
7 |
≤
7 |
Torsional Rigidity |
Nm /
arcmin |
1,2 |
4~100 |
7 |
13 |
31 |
82 |
151 |
440 |
1,006 |
Max. Bending moment
F2kB2 |
Nm |
1,2
|
4~100 |
42.5 |
125 |
235 |
430 |
1,300 |
3,064 |
5,900 |
Max. Axial Load F2aB2 |
N |
1,2
|
4~100
|
990 |
1,050 |
2,850 |
2,990 |
10,590 |
16,660 |
29,430 |
Service Life |
hr |
1,2 |
4~100 |
30,000
*
|
Efficiency
|
% |
1 |
4~10 |
≧
97 % |
2 |
20~100 |
≧
94 % |
Weight |
kg |
1 |
4~10 |
0.7 |
1.2 |
3.0 |
5.6 |
11.9 |
31.6 |
56.1 |
2 |
20~100 |
1.0 |
1.6 |
3.7 |
7.3 |
15.9 |
36.9 |
70.4 |
16~91 |
1.0 |
1.4 |
3.5 |
6.5 |
15.5 |
34.2 |
67.2 |
Operating Temp |
ºC |
1,2 |
4~100 |
-10ºC
~ 90ºC |
Lubrication |
|
- |
- |
synthetic
gear grease (NYOGEL 792D) |
Degree of Gearbox Protection
|
|
1,2 |
4~100 |
IP65 |
Mounting Position |
|
1,2 |
4~100 |
all
directions |
Noise Level
(n1=3000rpm,No Load) |
dB(A) |
1,2 |
4~100 |
≤
56 |
≤
58 |
≤
60 |
≤
63 |
≤
65 |
≤
67 |
≤
70 |
|