Model
No. |
Stage
|
Ratio1
|
AER050 |
AER070
|
AER090
|
AER120 |
AER155 |
AER205
|
AER235
|
Nominal Output TorqueT2N |
Nm |
1
|
3 |
9 |
36 |
90 |
195 |
342 |
588 |
1,140 |
4 |
12 |
48 |
120 |
260 |
520 |
1,040 |
1,680 |
5 |
15 |
60 |
150 |
325 |
650 |
1,200 |
2,000 |
6 |
18 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
7 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
8 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
9 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
10 |
14 |
60 |
150 |
325 |
650 |
1,200 |
2,000 |
14 |
- |
42 |
140 |
300 |
550 |
1,100 |
1,800 |
20 |
- |
40 |
100 |
230 |
450 |
900 |
1,500 |
|
2
|
15 |
14 |
- |
- |
- |
- |
- |
- |
20 |
14 |
- |
- |
- |
- |
- |
- |
25 |
15 |
60 |
150 |
325 |
650 |
1,200 |
2,000 |
30 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
35 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
40 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
45 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
50 |
14 |
60 |
100 |
230 |
650 |
1,200 |
2,000 |
60 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
70 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
80 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
90 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
100 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
120 |
- |
- |
150 |
310 |
600 |
1,100 |
1,900 |
140 |
- |
- |
140 |
300 |
550 |
1,100 |
1,800 |
160 |
- |
- |
120 |
260 |
550 |
1,000 |
1,600 |
180 |
- |
- |
100 |
230 |
450 |
900 |
1,500 |
200 |
- |
- |
100 |
230 |
450 |
900 |
1,500 |
Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
3~200 |
3 times
of Nominal Output Torque |
Nominal Input Speed N1N |
rpm |
1,2 |
3~200 |
5,000 |
5,000 |
4,000 |
4,000 |
3,000 |
3,000 |
2,000 |
Max. Input Speed N1B |
rpm |
1,2 |
3~200 |
10,000 |
10,000 |
8,000 |
8,000 |
6,000 |
6,000 |
4,000 |
Standard Backlash
|
arcmin |
1 |
3~20 |
≤
10 |
≤
10 |
≤
10 |
≤
10 |
≤
10 |
≤
10 |
≤
10 |
2 |
25~200 |
≤
14 |
≤
14 |
≤
14 |
≤
14 |
≤
14 |
≤
14 |
≤
14 |
Torsional Rigidity |
Nm /
arcmin |
1,2 |
3~200 |
3 |
7 |
14 |
25 |
50 |
145 |
225 |
Max. Radial Load F2rB2 |
N |
1,2 |
3~200 |
702 |
1,377 |
2,985 |
6,100 |
8,460 |
13,050 |
8,700 |
Max. Axial Load |
F2a1B2 |
N |
1,2 |
3~200 |
350 |
630 |
1,300 |
2,400 |
4,000 |
6,200 |
4,800 |
F2a2B2 |
N |
1,2 |
3~200 |
390 |
765 |
1,625 |
3,350 |
4,700 |
7,250 |
18,000 |
Service Life |
hr |
1,2 |
3~200 |
20,000
*
|
Efficiency
|
% |
1 |
3~20 |
≧95
% |
2 |
25~200 |
≧92
% |
Weight |
kg |
1 |
3~20 |
1.0 |
2.1 |
5.8 |
11.2 |
22.4 |
46.8 |
78.0 |
2 |
25~200 |
1.3 |
2.0 |
4.6 |
11.1 |
21.8 |
43.7 |
81.9 |
Operating Temp |
ºC |
1,2 |
3~200 |
-10ºC~90ºC
|
Lubrication |
|
- |
- |
synthetic
gear grease (NYOGEL 792D) |
Degree of Gearbox Protection
|
|
1,2 |
3~200 |
IP65 |
Mounting Position |
|
1,2 |
3~200 |
all
directions |
Noise Level
(n1=3000 rpm,No Load) |
dB(A) |
1,2 |
3~200 |
≤
61 |
≤
63 |
≤
65 |
≤
68 |
≤
70 |
≤
72 |
≤
74 |
|