Model
No. |
Stage
|
Ratio1
|
AE050 |
AE070
|
AE090
|
AE120 |
AE155 |
AE205
|
AE235
|
Nominal Output Torque T2N |
Nm |
1 |
3 |
20 |
55 |
130 |
208 |
342 |
588 |
1,140 |
4 |
19 |
50 |
140 |
290 |
542 |
1,050 |
1,700 |
5 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
6 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
7 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
8 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
9 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
10 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
|
2 |
15 |
20 |
55 |
130 |
208 |
342 |
588 |
1,140 |
20 |
19 |
50 |
140 |
290 |
542 |
1,050 |
1,700 |
25 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
30 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
35 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
40 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
45 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
50 |
22 |
60 |
160 |
330 |
650 |
1,200 |
2,000 |
60 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
70 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
80 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
90 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
100 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
3~100 |
3
times of nominal output torque |
Nominal Input Speed N1N |
rpm |
1,2 |
3~100 |
5,000 |
5,000 |
4,000 |
4,000 |
3,000 |
3,000 |
2,000 |
Max. Input Speed N1B |
rpm |
1,2 |
3~100 |
10,000 |
10,000 |
8,000 |
8,000 |
6,000 |
6,000 |
4,000 |
Backlash |
arcmin |
1 |
3~10 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
2 |
15~100 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
≤ 12 |
Torsional Rigidity |
Nm /
arcmin |
1,2 |
3~100 |
3 |
7 |
14 |
25 |
50 |
145 |
225 |
Max. Radial Load F2rB2 |
N |
1,2 |
3~100 |
702 |
1,377 |
2,985 |
6,100 |
8,460 |
13,050 |
8,700 |
Max. Axial Load F2aB2 |
N |
1,2 |
3~100 |
390 |
765 |
1,625 |
3,350 |
4,700 |
7,250 |
18,000 |
Service Life |
hr |
1,2 |
3~100 |
20,000
*
|
Efficiency
|
% |
1 |
3~10 |
≧
97 % |
2 |
15~100 |
≧
94 % |
Weight |
kg |
1 |
3~10 |
0.6 |
1.4 |
3.3 |
6.9 |
13 |
31 |
53 |
2 |
15~100 |
0.9 |
1.6 |
4.7 |
8.7 |
17 |
35 |
66 |
Operating Temp |
ºC |
1,2 |
3~100 |
-10ºC
~ 90ºC |
Lubrication |
|
- |
- |
synthetic
gear grease (NYOGEL 792D) |
Degree of Gearbox Protection
|
|
1,2 |
3~100 |
IP65 |
Mounting Position |
|
1,2 |
3~100 |
all
directions |
Noise Level
(n1=3000 rpm,No Load) |
dB(A) |
1,2 |
3~100 |
≤
56 |
≤
58 |
≤
60 |
≤
63 |
≤
65 |
≤
67 |
≤
70 |
|