|
| 
|
| |
| Precision helical gearing
increases tooth to tooth contact ratio by over
33% vs spur gearing. The helix angle produces
smooth and quiet operation with decreased
backlash (less than 1 arc-minutes and ≤
56dB). |
|
|
| 
|
| |
| provides backlash free power transmission
and eliminates slippage. 100% concentricity allows
for smooth rotation and higher input speed capability. |
|
|
| 
|
| |
| The unique
motor adapter and
bushing module system design allows for
quick and easy mounting of any motor. |
|
|
| 
|
| |
| A special non-electrolysis
nickel surface treatment on the output housing
and black anodized
aluminum input adapter are provided for the most
extreme environmental conditions. |
|
|
| 
|
| |
| Helical
Internal ring gear is machined directly
into a single piece of steel. Maximized diameter
and number of teeth to improve overall performance
and torque capacity. |
|
|
| 
|
| |
| Lubricated with
Nyogel 792D synthetic grease (Smart Grease)
and sealed to IP65
standards prevent leakage and is maintenance free. |
|
|
| 
|
| |
| One piece planet
carrier with extended bearing design provides
maximum radial load capacity and increases
system reliability and stiffness. |
|
|
| 
|
| |
| Our in house plasma nitriding heat treatment process maintains the
tooth surface hardness at
900Hv for superior wear-resistance and
a core hardness at 30HRc
for toughness. |
|
|
| 
|
| |
| A high setting gear
performance is achieved by using our HeliTopo Technology. This
eases off the tooth profile and
crowns the lead of each tooth. This optimizes
the gear mesh alignment and overlap to achieve
maximum tooth surface contact. |
|
|
| 
|
| |
| Equipped with
solid uncaged needle roller bearings, provides maximum contact points to increase
stiffness and generates high output torque. |
|
|
| 
|
| |
| NEW - Patented output sealing
systems design eliminates friction and heat generation
which is accomplished by applying our hi-tech coating
to all output contact surfaces. This coating reaches a hardness of
3700Hv and
is ground to Ra 0.2mm finish
to ensure sealing. |
|
|
| 
|
| |
| NEW - Patented input sealing
system design eliminates break away torque and decreases
friction/heat. The hi-tech coating bushing (3700
Hv,
Ra 0.2 mm finish) interfaces
with our proprietory seal which decreases
wear and erosion of both sealing surfaces. This new
patent prevents leakage and has a service life of over
20,000 hours. |
|
|
| 
|
| |
| Patented
planet carrier design puts the sun gear
bearing directly into the planet carrier. It
minimizes gear misalignment to gain higher accuracy. |
|
|
| 
|
| 14.Solid,Single
piece sun gear construction obtains precise concentricity
with increased strength and rigidity. |
|
|
|
| 
|
| 15.Precision taper roller bearing
support to increases radial and axial loading capacity. |
|
|