| AM013 Series |
| ³W®æ |
1-Stage |
2-Stage |
3-Stage |
4-Stage |
5-Stage |
| Nominal Output Torque T2N |
Nm |
Ratio |
Torgue |
Ratio |
Torgue |
Ratio |
Torgue |
Ratio |
Torgue |
Ratio |
Torgue |
Absolute Ratios |
Absolute Ratios |
Absolute Ratios |
Absolute Ratios |
Absolute Ratios |
| 4.1 |
0.2 |
17 |
0.2 |
67 |
0.3 |
275 |
0.3 |
1119 |
0.35 |
57 / 14 |
3249 / 196 |
185193 / 2744 |
10556001 / 38416 |
601692057 / 537824 |
| 5.1 |
0.2 |
26 |
0.2 |
131 |
0.3 |
664 |
0.3 |
3373 |
0.35 |
66 / 13 |
4356 / 169 |
287496 / 2197 |
18974736 / 28561 |
1252332576 / 371293 |
| Max. Acceleration Torque T2B |
Nm |
1.5 times of Nominal Output Torque |
| Nominal Input Speed N1N |
rpm |
8,000 |
8,000 |
8,000 |
8,000 |
8,000 |
| Max. Acceleration Input Speed N1B |
rpm |
12,000 |
12,000 |
12,000 |
12,000 |
12,000 |
| Backlash (No-Load) |
Deg |
≤ 1 |
≤ 1.2 |
≤ 1.5 |
≤ 1.8 |
≤ 2 |
| Max. Radial Load F2rB2 |
N |
10 |
| Max. Axial Load F2aB2 |
N |
5 |
| Mass Moment of Inertia J1 |
g.cm2 |
4.1 |
0.007 |
17 |
0.007 |
67 |
0.007 |
275 |
0.007 |
1119 |
0.007 |
| 5.1 |
0.003 |
26 |
0.003 |
131 |
0.003 |
664 |
0.003 |
3373 |
0.003 |
| Service Life |
hr |
10,000* |
Efficiency (MAX) |
% |
91 |
83 |
75 |
69 |
62 |
| Weight |
g |
11 |
16 |
21 |
26 |
31 |
| Operating Temperature |
ºC |
-10ºC~90ºC |
| Degree of Gearbox Protection |
|
IP44 |
| Mounting Position |
|
all directions |
|