Dimension
1-stage( Ratio i = 1 ~ 5 )
AT-C-S1
AT065C
AT075C
AT090C
AT110C
AT140C
AT170C
AT210C
AT240C
AT280C
D1
M4
M6
M6
M8
M10
M12
M16
M16
M16
D2
H6
13
14
18
22
32
40
50
55
60
D3
h8
16
16
22
25
44
50
62
68
75
D4
h7
63
73
88
108
135
165
205
235
275
D8
53
62
76
95
92
114
142
160
176
D9
4xM4xL7
4xM5xL8
4xM5xL8
6xM6xL10
6xM6xL10
6xM8xL12.5
6xM8xL12.5
6xM8xL12.5
6xM10xL15
D10
15.4
20.4
25.8
35.8
49.8
59.3
79.3
92.3
102.3
D11
g6
62.9
72.9
87
107
103
127
158
178
198
D12
62
72
86
106
104
128
160
180
200
D13
k6
13
16
18
22
32
40
50
55
60
D14
h7
63
73
88
108
135
165
205
235
275
D16
M4
M5
M5
M8
M12
M16
M16
M16
M20
D17
26
26
26
38
61
70
86
86
100
D18
41
41
50
50
80
90
110
115
138
L1
65
75
90
110
140
170
210
240
280
L2
14
14
18
18
24
26
29
29
30.5
L3
13
14.5
15
15
15
15
20
25
25
L4
2
2
2
2
2
2
2
2
2
L7
47.5
54
62
72
87
102
127
147
167
L8
66
72.5
85
95
116.5
133.5
161.5
181.5
205
L11
27
30
36
44
55
67
85
95
110
L12
19.5
30
35
40
50
60
75
85
110
L13
13
15
15
15
15
15
20
25
25
L14
2
2
2
2
2
2
2
2
2
L15
16
25
28
32
45
50
70
80
100
L16
2
2.5
3.5
4
2.5
5
2.5
2.5
5
L17
6
8
8
8
10
10
10
10
10
L18
43
52.5
55
60
60
70
90
105
120
L19
4.5
4.8
4.8
7.2
10
12
12
12
15
L20
10
12.5
12.5
19
28
36
36
36
42
L21
75.5
90
100
115
130
155
195
225
260
L22
95
120
135
155
180
215
270
310
370
L23
15
15
20
20
26
28
31
31
32.5
L24
15
15
20
20
26
28
31
31
32.5
L25
15
15
19.5
19.5
25.5
27.5
30.5
30.5
32.5
L26
18.5
18.5
23
23
29.5
31.5
34.5
34.5
38
B2
h9
5
5
6
6
10
12
14
16
18
H2
15
18
20.5
24.5
35
43
53.5
59
64