Gearbox Performance

Model No.

Stage Ratio1 AT065L1
AT065R1
AT075L1
AT075R1
AT090L1
AT090R1
AT110L1
AT110R1
AT140L1
AT140R1
AT170L1
AT170R1
AT210L1
AT210R1
AT240L1
AT240R1
AT280L1
AT280R1
Nominal Output Torque T2N Nm 1 1 25 45 78 150 360 585 1,300 2,150 3,200
1.5 25 45 78 150 360 585 1,300 2,150 3,200
2 24 42 68 150 330 544 1,220 2,010 3,050
3 18 33 54 120 270 450 1,020 1,650 2,850
4 13 28 48 100 224 376 860 1,410 2,300
5 12 25 40 85 196 320 740 1,210 2,000
Max Acceleration Torque T2B Nm 1 1~5 1.5 times of Nominal Output Torque
Max. Acceleration Input Speed n1B rpm 1 1~5 7,500 6,500 5,500 4,500 3,500 3,000 2,200 2,000 1,700
Standard Backlash* arcmin 1 1~5 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6 ≤ 6
Max. Radial Load F1rB2
Input d1
N 1 1~5 700 950 1,450 2,100 2,700 3,800 7,800 9,600 10,500
Max. Radial Load F2rB3
Output d2
N 1 1~5 900 1,100 1,700 2,700 4,800 6,600 11,500 16,000 18,000
Max. Axial Load F1aB2
Input d1
N 1 1~5 350 425 725 1,050 1,350 1,900 3,900 4,800 5,250
Max. Axial Load F2aB3
Output d2
N 1 1~5 450 550 850 1,350 2,400 3,300 5,750 8,500 9,000
Service Life hr 1 1~5 20,000*
Efficiency % 1 1~5 ≧ 98 %
Weight   kg 1 1~5 2.6 4.1 6.7 11.5 19.5 34.2 65.1 96.6 153.4
Operating Temp ºC 1 1~5 -10ºC~90ºC
Lubrication   - - Synthetic Iubrication oils, ISO VG 150
Noise Level 
(n1=1500 rpm,No Load)
dB(A) 1 1~5 68 70 74 76 77 78 80 82 83
1.Ratio ( i=Nin/Nout )

2.Apply to the input shaft center @ 100rpm

3.Apply to the output shaft center @ 100rpm
*For continuous operation S1,50% of normal service life.(Consult us)
*Backlash is measured at 2% of Nominal Output Torgue T2n
*For the low friction type, the input/ output side of AT series is prohibited to install downward for preventing lubrication leakage.

Gearbox Inertia

Model No.

Stage  Ratio1 AT065L1
AT065R1
AT075L1
AT075R1
AT090L1
AT090R1
AT110L1
AT110R1
AT140L1
AT140R1
AT170L1
AT170R1
AT210L1
AT210R1
AT240L1
AT240R1
AT280L1
AT280R1
Mass Moments 
of inertia  J1
kg¡Ecm 1 1 0.51 1.30 3.16 7.70 23.57 58.99 195.40 369.34 799.12
1.5 0.64 1.16 2.82 6.74 19.37 49.28 155.45 283.58 595.78
2 0.44 1.11 2.70 6.31 17.75 45.35 140.24 249.74 511.76
3 0.43 1.09 2.66 6.17 17.18 44.01 134.95 237.71 483.06
4 0.43 1.09 2.65 6.13 17.06 43.70 133.58 234.72 476.26
5 0.43 1.09 2.65 6.12 17.02 43.60 133.14 233.67 473.58