Dimension
1-stage( Ratio i = 1 ~ 5 )
AT-L-S1
AT065L
AT075L
AT090L
AT110L
AT140L
AT170L
AT210L
AT240L
AT280L
D1
M4
M6
M6
M8
M10
M12
M16
M16
M16
D3
k6
13
16
18
22
32
40
50
55
60
D4
h7
63
73
88
108
135
165
205
235
275
D5
31
35
43
53
68
83
104
124
144
D6
M4
M5
M5
M8
M12
M16
M16
M16
M20
D7
21
22
28
33
47
55
75
85
110
D8
53
62
76
95
92
114
142
160
176
D9
4 X M4 X L7
4 X M5 X L8
4 X M5 X L8
6 X M6 X L10
6 X M6 X L10
6 X M8 X L12.5
6 X M8 X L12.5
6 X M8 X L12.5
6 X M10 X L15
D10
15.4
20.4
25.8
35.8
49.8
59.3
79.3
92.3
102.3
D11
g6
62.9
72.9
87
107
103
127
158
178
198
D12
62
72
86
106
104
128
160
180
200
D13
k6
13
16
18
22
32
40
50
55
60
D14
h7
63
73
88
108
135
165
205
235
275
D16
M4
M5
M5
M8
M12
M16
M16
M16
M20
L1
65
75
90
110
140
170
210
240
280
L2
19.5
30
35
40
50
60
75
85
110
L3
13
14.5
15
15
15
15
20
25
25
L4
2
2
2
2
2
2
2
2
2
L5
16
25
28
32
45
50
70
80
100
L6
2
2.5
3.5
4
2.5
5
2.5
2.5
5
L7
47.5
54
62
72
87
102
127
147
167
L8
67
84
97
112
137
162
202
232
277
L9
4.5
4.8
4.8
7.2
10
12
12
12
15
L10
10
12.5
12.5
19
28
36
36
36
42
L11
27
30
36
44
55
67
85
95
110
L12
19.5
30
35
40
50
60
75
85
110
L13
13
15
15
15
15
15
20
25
25
L14
2
2
2
2
2
2
2
2
2
L15
16
25
28
32
45
50
70
80
100
L16
2
2.5
3.5
4
2.5
5
2.5
2.5
5
L17
6
8
8
8
10
10
10
10
10
L18
43
52.5
55
60
60
70
90
105
120
L19
4.5
4.8
4.8
7.2
10
12
12
12
15
L20
10
12.5
12.5
19
28
36
36
36
42
L21
75.5
90
100
115
130
155
195
225
260
L22
95
120
135
155
180
215
270
310
370
B1
h9
5
5
6
6
10
12
14
16
18
B2
h9
5
5
6
6
10
12
14
16
18
H1
15
18
20.5
24.5
35
43
53.5
59
64
H2
15
18
20.5
24.5
35
43
53.5
59
64