AT-FL1-S1
|
ATB065FC
|
ATB075FC
|
ATB090FC
|
ATB110FC
|
ATB140FC
|
ATB170FC
|
ATB210FC
|
ATB240FC
|
ATB280FC
|
D1 |
M4 |
M6 |
M6 |
M8 |
M10 |
M12 |
M16 |
M16 |
M16 |
D2 H6 |
13 |
14 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
D3 h8 |
16 |
16 |
22 |
25 |
44 |
50 |
62 |
68 |
75 |
D4 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D12 |
62 |
72 |
86 |
106 |
104 |
128 |
160 |
180 |
200 |
D14 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D15 |
62.9 |
72.9 |
87 |
107 |
105 |
130 |
158 |
178 |
198 |
D17 |
26 |
26 |
36 |
38 |
61 |
70 |
86 |
86 |
100 |
D18 |
41 |
41 |
50 |
50 |
80 |
90 |
110 |
115 |
138 |
L1 |
65 |
75 |
90 |
110 |
140 |
170 |
210 |
240 |
280 |
L2 |
14 |
14 |
18 |
18 |
24 |
26 |
29 |
29 |
30.5 |
L3 |
13 |
14.5 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L4 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
L7 |
47.5 |
54 |
62 |
72 |
87 |
102 |
127 |
147 |
167 |
L8 |
66 |
72.5 |
85 |
95 |
116.5 |
113.5 |
161.5 |
181.5 |
205 |
L11 |
27 |
30 |
36 |
44 |
55 |
67 |
85 |
95 |
110 |
L13 |
13 |
15 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L21 |
49 |
60.5 |
63 |
69.5 |
85.5 |
95 |
130 |
144.5 |
135 |
L22 |
81.5 |
98 |
108 |
124.5 |
155.5 |
180 |
235 |
264.5 |
275 |
L23 |
15 |
15 |
20 |
20 |
26 |
28 |
31 |
31 |
32.5 |
L24 |
15 |
15 |
20 |
20 |
26 |
28 |
31 |
31 |
32.5 |
L25 |
15 |
15 |
19.5 |
19.5 |
25.5 |
27.5 |
30.5 |
30.5 |
32.5 |
L26 |
18.5 |
18.5 |
23 |
23 |
29.5 |
31.5 |
34.5 |
34.5 |
38 |
C1 12 |
46 |
70 |
100 |
100 |
130 |
165 |
215 |
215 |
235 |
C2 12 |
M4 |
M5 |
M6 |
M6 |
M8 |
M10 |
M12 |
M12 |
M12 |
C3 12 |
≤11 / ≤12 |
≤14 / ≤15.875 / ≤16 |
≤19 |
≤24 |
≤32 |
≤38 |
≤42 |
≤48 |
≤55 |
C4 12 |
30 |
34 |
40 |
40 |
50 |
60 |
85 |
85 |
116 |
C5 12G6 |
30 |
50 |
80 |
80 |
110 |
130 |
180 |
180 |
200 |
C6 12 |
3.5 |
8 |
4 |
4 |
5 |
6 |
6 |
6 |
6 |
C7 12 |
42 |
60 |
90 |
90 |
115 |
142 |
190 |
190 |
220 |
C8 12 |
19.5 |
19 |
17 |
17 |
19.5 |
22.5 |
29 |
29 |
63 |
C9 12 |
133.5 |
154.5 |
170 |
196.5 |
245 |
287.5 |
369 |
413.5 |
478 |
C10 12 |
13.25 |
13.5 |
10.75 |
10.75 |
13 |
15 |
20.75 |
20.75 |
53.5 |
|
|
12. C1~C10 are motor specific dimensions (metric std shown).
|
*ATB065-FCM1 offers C3 <= 12 option.
|
*ATB075-FCM1 offers C3 <= 16 option.
|
*ATB075-FCM2 offers C3 <= 15.875 option.
|