Model No. |
Stage |
Ratio1 |
ATB065FC |
ATB075FC |
ATB090FC |
ATB110FC |
ATB140FC |
ATB170FC |
ATB210FC |
ATB240FC |
ATB280FC |
Nominal Output Torque T2N |
Nm |
1 |
1 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
1.5 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
2 |
24 |
42 |
68 |
150 |
330 |
544 |
1,220 |
2,010 |
3,050 |
3 |
18 |
33 |
54 |
120 |
270 |
450 |
1,020 |
1,650 |
2,850 |
4 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
2,300 |
5 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
2 |
7 |
12 |
12 |
33 |
91 |
91 |
91 |
195 |
358 |
358 |
10 |
24 |
28 |
68 |
150 |
208 |
208 |
430 |
846 |
846 |
15 |
18 |
33 |
54 |
120 |
270 |
312 |
645 |
1,269 |
1,269 |
20 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
1,692 |
25 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
35 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
1,790 |
50 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
1,465 |
3 |
75 |
- |
- |
- |
120 |
210 |
312 |
585 |
1,269 |
1,269 |
100 |
- |
- |
- |
100 |
224 |
376 |
780 |
1,410 |
1,692 |
125 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
150 |
- |
- |
- |
120 |
135 |
312 |
390 |
975 |
975 |
200 |
- |
- |
- |
100 |
180 |
376 |
520 |
1,300 |
1,300 |
250 |
- |
- |
- |
85 |
196 |
320 |
650 |
1,210 |
1,625 |
350 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
1,790 |
500 |
- |
- |
- |
85 |
196 |
320 |
740 |
1,210 |
1,465 |
Max Acceleration Torque T2B |
Nm |
1,2,3 |
1~500 |
1.5 times of Nominal Output Torque |
Max. Acceleration Input Speed n1B |
rpm |
1 |
1~5 |
7,500 |
6,500 |
5,500 |
4,500 |
3,500 |
3,000 |
2,200 |
2,000 |
1,700 |
2 |
7~50 |
8,000 |
8,000 |
6,000 |
6,000 |
6,000 |
6,000 |
4,800 |
3,600 |
3,600 |
3 |
75~500 |
- |
- |
- |
8,000 |
8,000 |
6,000 |
6,000 |
6,000 |
6,000 |
Standard Backlash* |
arcmin |
1 |
1~5 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
2 |
7~50 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
≤ 8 |
3 |
75~500 |
- |
- |
- |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
≤ 10 |
Max. Radial Load F2rB2 Output d2 |
N |
1,2,3 |
1~500 |
900 |
1,100 |
1,700 |
2,700 |
4,800 |
6,600 |
11,500 |
16,000 |
18,000 |
Max. Axial Load F2aB2 Output d2 |
N |
1,2,3 |
1~500 |
450 |
550 |
850 |
1,350 |
2,400 |
3,300 |
5,750 |
8,500 |
9,000 |
Service Life |
hr |
1 |
1~500 |
20,000* |
Efficiency  |
% |
1 |
1~5 |
≧ 98 % |
2,3 |
7~500 |
≧ 94 % |
Weight |
kg |
1 |
1~5 |
2.9 |
4.4 |
7.2 |
11.8 |
20.4 |
35.0 |
66.5 |
96.0 |
151.7 |
2 |
7~50 |
3.3 |
4.9 |
8.2 |
14.1 |
24.1 |
37.4 |
71.2 |
107.2 |
164.4 |
3 |
75~500 |
- |
- |
- |
13.7 |
23.5 |
37.5 |
70.5 |
105.0 |
162.2 |
Operating Temp |
ºC |
1,2,3 |
1~500 |
-10ºC~90ºC
|
Lubrication |
|
- |
- |
Synthetic Iubrication, ISO VG 150 |
Noise Level (n1=1500 rpm,No Load) |
dB(A) |
1,2,3 |
1~500 |
≤71 |
≤72 |
≤76 |
≤77 |
≤78 |
≤79 |
≤81 |
≤83 |
≤84 |
|