AT-FL1-S1
|
AT065FH
|
AT075FH
|
AT090FH
|
AT110FH
|
AT140FH
|
AT170FH
|
AT210FH
|
AT240FH
|
AT280FH
|
D1 |
M4 |
M6 |
M6 |
M8 |
M10 |
M12 |
M16 |
M16 |
M16 |
D2 H7 |
13 |
14 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
D4 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D5 |
31 |
35 |
43 |
53 |
68 |
83 |
104 |
124 |
144 |
D7 |
21 |
22 |
28 |
33 |
47 |
55 |
75 |
85 |
110 |
D12 |
62 |
72 |
86 |
106 |
104 |
128 |
160 |
180 |
200 |
D14 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D15 |
62.9 |
72.9 |
87 |
107 |
105 |
127 |
158 |
178 |
198 |
L1 |
65 |
75 |
90 |
110 |
140 |
170 |
210 |
240 |
280 |
L3 |
13 |
14.5 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L4 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
L7 |
47.5 |
54 |
62 |
72 |
87 |
102 |
127 |
147 |
167 |
L11 |
27 |
30 |
36 |
44 |
55 |
67 |
85 |
95 |
110 |
L13 |
13 |
15 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L21 |
49 |
60.5 |
63 |
69.5 |
85.5 |
95 |
130 |
144.5 |
135 |
L22 |
81.5 |
98 |
108 |
124.5 |
155.5 |
180 |
235 |
264.5 |
275 |
L23 |
40 |
47 |
52 |
53 |
70 |
80 |
95 |
115 |
115 |
L24 |
30 |
32 |
35 |
35 |
50 |
55 |
65 |
80 |
80 |
C1 9 |
46 |
70 |
100 |
100 |
130 |
165 |
215 |
215 |
235 |
C2 9 |
M4 |
M5 |
M6 |
M6 |
M8 |
M10 |
M12 |
M12 |
M12 |
C3 9 |
≤11 / ≤12 |
≤14 / ≤15.875 / ≤16 |
≤19 |
≤24 |
≤32 |
≤38 |
≤42 |
≤48 |
≤55 |
C4 9 |
30 |
34 |
40 |
40 |
50 |
60 |
85 |
85 |
116 |
C5 9 |
30 |
50 |
80 |
80 |
110 |
130 |
180 |
180 |
200 |
C6 9 |
3.5 |
8 |
4 |
4 |
5 |
6 |
6 |
6 |
6 |
C7 9 |
42 |
60 |
90 |
90 |
115 |
142 |
190 |
190 |
220 |
C8 9 |
19.5 |
19 |
17 |
17 |
19.5 |
22.5 |
29 |
29 |
63 |
C9 9 |
133.5 |
154.5 |
170 |
196.5 |
245 |
287.5 |
369 |
413.5 |
478 |
C10 9 |
13.25 |
13.5 |
10.75 |
10.75 |
13 |
15 |
20.75 |
20.75 |
53.5 |
B3 p9 |
5 |
5 |
6 |
6 |
10 |
12 |
14 |
16 |
18 |
H3 |
15.3 |
16.3 |
20.8 |
24.8 |
35.5 |
43.3 |
53.8 |
59.3 |
64.4 |
|
|
9. C1~C10 are motor specific dimensions (metric std shown).
|
*ATB065FHM1 offers C3 <= 12 option.
|
*ATB075FHM1 offers C3 <= 16 option.
|
*ATB075FHM2 offers C3 <= 15.875 option.
|