AT-FL-S2
|
ATB065FL
|
ATB075FL
|
ATB090FL
|
ATB110FL
|
ATB140FL
|
ATB170FL
|
ATB210FL
|
ATB240FL
|
ATB280FL
|
D1 |
M4 |
M6 |
M6 |
M8 |
M10 |
M12 |
M16 |
M16 |
M16 |
D3 k6 |
13 |
16 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
D4 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D5 |
31 |
35 |
43 |
53 |
68 |
83 |
104 |
124 |
144 |
D6 |
M4 |
M5 |
M5 |
M8 |
M12 |
M16 |
M16 |
M16 |
M20 |
D7 |
21 |
22 |
28 |
33 |
47 |
55 |
75 |
85 |
110 |
D12 |
62 |
72 |
86 |
106 |
104 |
128 |
160 |
180 |
200 |
D14 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D15 |
62.9 |
72.9 |
87 |
107 |
106 |
127 |
158 |
178 |
198 |
L1 |
65 |
75 |
90 |
110 |
140 |
170 |
210 |
240 |
280 |
L2 |
19.5 |
30 |
35 |
40 |
50 |
60 |
75 |
85 |
110 |
L3 |
13 |
14.5 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L4 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
L5 |
16 |
25 |
28 |
32 |
45 |
50 |
70 |
80 |
100 |
L6 |
2 |
2.5 |
3.5 |
4 |
2.5 |
5 |
2.5 |
2.5 |
5 |
L7 |
47.5 |
54 |
62 |
72 |
87 |
102 |
127 |
147 |
167 |
L8 |
67 |
84 |
97 |
112 |
137 |
162 |
202 |
232 |
277 |
L9 |
4.5 |
4.8 |
4.8 |
7.2 |
10 |
12 |
12 |
12 |
15 |
L10 |
10 |
12.5 |
12.5 |
19 |
28 |
36 |
36 |
36 |
42 |
L11 |
27 |
30 |
36 |
44 |
55 |
67 |
85 |
95 |
110 |
L13 |
13 |
15 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L21 |
75 |
84.5 |
99 |
122 |
144.5 |
157.5 |
206.5 |
239 |
248 |
L22 |
107.5 |
122 |
144 |
177 |
214.5 |
242.5 |
311.5 |
359 |
388 |
C1 4 |
46 |
46 |
70 |
100 |
100 |
100 |
130 |
165 |
165 |
C2 4 |
M4 |
M4 |
M5 |
M6 |
M6 |
M6 |
M8 |
M10 |
M10 |
C3 4 |
≤12 |
≤12 |
≤16 |
≤24 |
≤24 |
≤24 |
≤32 |
≤38 |
≤38 |
C4 4 |
30 |
30 |
34 |
40 |
40 |
40 |
50 |
60 |
60 |
C5 4 |
30 |
30 |
50 |
80 |
80 |
80 |
110 |
130 |
130 |
C6 4 |
3.5 |
3.5 |
8 |
4 |
4 |
4 |
5 |
6 |
6 |
C7 4 |
42 |
42 |
60 |
92 |
92 |
92 |
115 |
142 |
142 |
C8 4 |
21.5 |
21.5 |
21.5 |
20 |
20 |
20 |
24 |
31 |
31 |
C9 4 |
161.5 |
181 |
210.5 |
252 |
304.5 |
347.5 |
440.5 |
510 |
559 |
C10 4 |
14.5 |
14.5 |
15.5 |
13 |
13 |
13 |
16 |
21 |
21 |
B1 h9 |
5 |
5 |
6 |
6 |
10 |
12 |
14 |
16 |
18 |
H1 |
15 |
18 |
20.5 |
24.5 |
35 |
43 |
53.5 |
59 |
64 |
|
|
4. C1~C10 are motor specific dimensions (metric std shown).
|
* ATB065 FLM1 offers C3 <= 12 option |
* ATB075 FLM1 offers C3 <= 16 option |
* ATB075 FLM2 offers C3 <= 15.875 option |