AT-L1-S1
| |
ATB065LM AT065RM
|
ATB075LM AT075RM
|
ATB090LM AT090RM
|
ATB110LM AT110RM
|
ATB140LM AT140RM
|
ATB170LM AT170RM
|
ATB210LM AT210RM
|
ATB240LM AT240RM
|
ATB280LM AT280RM
|
| D1 |
M4 |
M6 |
M6 |
M8 |
M10 |
M12 |
M16 |
M16 |
M16 |
| D3 k6 |
13 |
16 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
| D4 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
| D5 |
31 |
35 |
43 |
53 |
68 |
83 |
104 |
124 |
144 |
| D6 |
M4 |
M5 |
M5 |
M8 |
M12 |
M16 |
M16 |
M16 |
M20 |
| D7 |
21 |
22 |
28 |
33 |
47 |
55 |
75 |
85 |
110 |
| D8 |
53 |
62 |
76 |
95 |
92 |
114 |
142 |
160 |
176 |
| D9 |
4xM4xL7 |
4xM5xL8 |
4xM5xL8 |
6xM6xL10 |
6xM6xL10 |
6xM8xL12.5 |
6xM8xL12.5 |
6xM8xL12.5 |
6xM10xL15 |
| D10 |
15.4 |
20.4 |
25.8 |
35.8 |
49.8 |
59.3 |
79.3 |
92.3 |
102.3 |
| D11 g6 |
62.9 |
72.9 |
87 |
107 |
103 |
127 |
158 |
178 |
198 |
| D12 |
62 |
72 |
86 |
106 |
104 |
128 |
160 |
180 |
200 |
| D13 k6 |
13 |
16 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
| D14 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
| D16 |
M4 |
M5 |
M5 |
M8 |
M12 |
M16 |
M16 |
M16 |
M20 |
| L1 |
65 |
75 |
90 |
110 |
140 |
170 |
210 |
240 |
280 |
| L2 |
19.5 |
30 |
35 |
40 |
50 |
60 |
75 |
85 |
110 |
| L3 |
13 |
14.5 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
| L4 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
| L5 |
16 |
25 |
28 |
32 |
45 |
50 |
70 |
80 |
100 |
| L6 |
2 |
2.5 |
3.5 |
4 |
2.5 |
5 |
2.5 |
2.5 |
5 |
| L7 |
47.5 |
54 |
62 |
72 |
87 |
102 |
127 |
147 |
167 |
| L8 |
67 |
84 |
97 |
112 |
137 |
162 |
202 |
232 |
277 |
| L9 |
4.5 |
4.8 |
4.8 |
7.2 |
10 |
12 |
12 |
12 |
15 |
| L10 |
10 |
12.5 |
12.5 |
19 |
28 |
36 |
36 |
36 |
42 |
| L11 |
27 |
30 |
36 |
44 |
55 |
67 |
85 |
95 |
110 |
| L12 |
19.5 |
30 |
35 |
40 |
50 |
60 |
75 |
85 |
110 |
| L13 |
13 |
15 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
| L14 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
| L15 |
16 |
25 |
28 |
32 |
45 |
50 |
70 |
80 |
100 |
| L16 |
2 |
2.5 |
3.5 |
4 |
2.5 |
5 |
2.5 |
2.5 |
5 |
| L17 |
6 |
8 |
8 |
8 |
10 |
10 |
10 |
10 |
10 |
| L18 |
43 |
52.5 |
55 |
60 |
60 |
70 |
90 |
105 |
120 |
| L19 |
4.5 |
4.8 |
4.8 |
7.2 |
10 |
12 |
12 |
12 |
15 |
| L20 |
10 |
12.5 |
12.5 |
19 |
28 |
36 |
36 |
36 |
42 |
| L21 |
75.5 |
90 |
100 |
115 |
130 |
155 |
195 |
225 |
260 |
| L22 |
95 |
120 |
135 |
155 |
180 |
215 |
270 |
310 |
370 |
| B1 h9 |
5 |
5 |
6 |
6 |
10 |
12 |
14 |
16 |
18 |
| B2 h9 |
5 |
5 |
6 |
6 |
10 |
12 |
14 |
16 |
18 |
| H1 |
15 |
18 |
20.5 |
24.5 |
35 |
43 |
53.5 |
59 |
64 |
| H2 |
15 |
18 |
20.5 |
24.5 |
35 |
43 |
53.5 |
59 |
64 |
|
|