Model No. |
Stage |
Ratio1 |
ATB065L |
ATB075L |
ATB090L |
ATB110L |
ATB140L |
ATB170L |
ATB210L |
ATB240L |
ATB280L |
Nominal Output Torque T2N |
Nm |
1 |
1 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
1.5 |
25 |
45 |
78 |
150 |
360 |
585 |
1,300 |
2,150 |
3,200 |
2 |
24 |
42 |
68 |
150 |
330 |
544 |
1,220 |
2,010 |
3,050 |
3 |
18 |
33 |
54 |
120 |
270 |
450 |
1,020 |
1,650 |
2,850 |
4 |
13 |
28 |
48 |
100 |
224 |
376 |
860 |
1,410 |
2,300 |
5 |
12 |
25 |
40 |
85 |
196 |
320 |
740 |
1,210 |
2,000 |
Max Acceleration Torque T2B |
Nm |
1 |
1~5 |
1.5 times of Nominal Output Torque |
Max. Acceleration Input Speed n1B |
rpm |
1 |
1~5 |
7,500 |
6,500 |
5,500 |
4,500 |
3,500 |
3,000 |
2,200 |
2,000 |
1,700 |
Standard Backlash* |
arcmin |
1 |
1~5 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
Max. Radial Load F1rB2 Input d1 |
N |
1 |
1~5 |
700 |
950 |
1,450 |
2,100 |
2,700 |
3,800 |
7,800 |
9,600 |
10,500 |
Max. Radial Load F2rB3 Output d2 |
N |
1 |
1~5 |
900 |
1,100 |
1,700 |
2,700 |
4,800 |
6,600 |
11,500 |
16,000 |
18,000 |
Max. Axial Load F1aB2 Input d1 |
N |
1 |
1~5 |
350 |
425 |
725 |
1,050 |
1,350 |
1,900 |
3,900 |
4,800 |
5,250 |
Max. Axial Load F2aB3 Output d2 |
N |
1 |
1~5 |
450 |
550 |
850 |
1,350 |
2,400 |
3,300 |
5,750 |
8,500 |
9,000 |
Service Life |
hr |
1 |
1~5 |
20,000* |
Efficiency  |
% |
1 |
1~5 |
≧ 98 % |
Weight |
kg |
1 |
1~5 |
2.6 |
4.2 |
6.8 |
11.6 |
19.8 |
34.8 |
66.2 |
98.1 |
155.7 |
Operating Temp |
ºC |
1 |
1~5 |
-10ºC~90ºC
|
Lubrication |
|
- |
- |
Synthetic Iubrication oils, ISO VG 150 |
Noise Level (n1=1500 rpm, No Load) |
dB(A) |
1 |
1~5 |
≤68 |
≤70 |
≤74 |
≤76 |
≤77 |
≤78 |
≤80 |
≤82 |
≤83 |
|