Ballscrew Drive
Please Enter the Following Information !
█ Please input the
accel. time.
(sec)
█ Please input the
run time.
(sec)
█ Please input the
decel. time.
(sec)
█ Please input the
idle time.
(sec)
█ Please input the
distance of motion.
(mm)
█ Please input the
diameter of ballscrew.
D
(mm)
█ Please input the
angle of load from horizontal
.(θ˚)
Upward
Downward
Both Direction
█ Please input the
weight of load
. (Kg)
█ Please input the
dimension of ballscrew
.
Pitch
P
(mm/rev)
Length
L
(mm)
density
(g/cm
^
3)
█ Please input the
rate speed of motor
. (rpm)
█ Please input the
safety factor
. (1~10)
█ Please input the
efficiency of gearbox (%)
.
%
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11