Gear Drive
Please Enter the Following Information  !

█ Please input the accel. time. (sec) █ Please input the run time. (sec)
█ Please input the decel. time. (sec) █ Please input the idle time. (sec)

█ Please input the displacement. (degree)  

 


█ Please input the diameter of load. (mm) widthB1(mm)   diameter D1(mm)
  Density(g/cm^3)
█ Please input the dimension of shaft. length B2(mm)   diameter D2(mm)

 

Density(g/cm^3)
█ Please input the dimension of gear 1. width B3(mm)   diameter D3(mm)

number of gear teeth

Density (g/cm^3)
█ Please input the dimension of gear 2. width B4(mm)   diameter D4(mm)

number of gear teeth

Density (g/cm^3)
█ Please input the rate speed of motor. (rpm)
█ Please input the safety factor. (1~10)
█ Please input the efficiency of gearbox (%). %