<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> Prod
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
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 

   
 

Loading....

APEX gearbox is an in-line gear reducer designed for direct mounting to a  servomotor. Power is transmitted from the motor to a sun gear which in turn drives a three-planet gear contained  within an internal tooth ring gear.  The planet carrier supports the planet gear and delivers output rotation.

As the load is shared into a multiple tooth contact the gearbox provides the highest torque and stiffness for a given envelope. Other significant advantages are maintenance free design, well balanced system during high-speed running, compact design, multiple ratio selection, low backlash, shock resistance, high efficiency, cost effective, coaxial arrangement, design flexibility. All of these excellent features make the gearbox truly ideal for precision servo applications.

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.