| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 3 ~ 20
|
|
|
ABR-S1
| |
ABR042
|
ABR060
|
ABR090
|
ABR115
|
ABR142
|
ABR180
|
ABR220
|
| D1 |
50 |
70 |
100 |
130 |
165 |
215 |
250 |
| D2 |
3.4 |
5.5 |
6.6 |
9 |
11 |
13 |
17 |
| D3 j6
|
13 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 g6 |
35 |
50 |
80 |
110 |
130 |
160 |
180 |
| D5 |
22 |
45 |
65 |
95 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X 1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| D7 |
56 |
80 |
116 |
152 |
185 |
240 |
292 |
| L1 |
42 |
60 |
90 |
115 |
142 |
180 |
220 |
| L2 |
26 |
37 |
48 |
65 |
97 |
105 |
138 |
| L3 |
5.5 |
7 |
10 |
12 |
15 |
20 |
30 |
| L4 |
1 |
1.5 |
1.5 |
2 |
3 |
3 |
3 |
| L5 |
16 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
4 |
6 |
8 |
10 |
12 |
15 |
20 |
| L8 |
111.5 |
145 |
203 |
259 |
333 |
394 |
484 |
| L9 |
4.5 |
4.8 |
7.2 |
10 |
12 |
15 |
15 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1
3 |
46 |
70 |
100 |
130 |
165 |
215 |
235 |
| C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M12 X 1.75P |
| C3 3
|
≤11 |
≤14 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
≤55 |
| C4 3
|
25 |
30 |
40 |
50 |
60 |
85 |
116 |
| C5
3 G6 |
30 |
50 |
80 |
110 |
130 |
180 |
200 |
| C6 3
|
3.5 |
8 |
4 |
5 |
6 |
6 |
6 |
| C7
3 |
42 |
60 |
90 |
115 |
142 |
190 |
220 |
| C8 3
|
29.5 |
19 |
17 |
19.5 |
22.5 |
29 |
63 |
| C9
3 |
90.5 |
111.5 |
152.5 |
191.5 |
235.5 |
303.5 |
378.5 |
| C10
3 |
8.75 |
13.5 |
10.75 |
13 |
15 |
20.75 |
53 |
| B1 h9 |
5 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
15 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
| 3. C1~C10 are motor specific
dimensions (metric std shown).
* ABR060M1 offers C3 ≤16 option.
* ABR090M1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 25 ~ 200
|
|

|
ABR-S1
| |
ABR042
|
ABR060
|
ABR090
|
ABR115
|
ABR142
|
ABR180
|
ABR220
|
| D1 |
50 |
70 |
100 |
130 |
165 |
215 |
250 |
| D2 |
3.4 |
5.5 |
6.6 |
9 |
11 |
13 |
17 |
| D3 j6
|
13 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 g6 |
35 |
50 |
80 |
110 |
130 |
160 |
180 |
| D5 |
22 |
45 |
65 |
95 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X 1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| D7 |
56 |
80 |
116 |
152 |
185 |
240 |
292 |
| L1 |
42 |
60 |
90 |
115 |
142 |
180 |
220 |
| L2 |
26 |
37 |
48 |
65 |
97 |
105 |
138 |
| L3 |
5.5 |
7 |
10 |
12 |
15 |
20 |
30 |
| L4 |
1 |
1.5 |
1.5 |
2 |
3 |
3 |
3 |
| L5 |
16 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
4 |
6 |
8 |
10 |
12 |
15 |
20 |
| L8 |
139 |
163.5 |
206.5 |
285 |
365 |
431 |
521 |
| L9 |
4.5 |
4.8 |
7.2 |
10 |
12 |
15 |
15 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1 4
|
46 |
46 |
70 |
100 |
130 |
165 |
215 |
| C2 4
|
M4 X 0.7P |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3
4 |
≤11 |
≤11 / ≤12 |
≤14 / ≤15.875 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
| C4 4
|
25 |
25 |
34 |
40 |
50 |
60 |
82 |
| C5 4
G6 |
30 |
30 |
50 |
80 |
110 |
130 |
180 |
| C6
4 |
3.5 |
3.5 |
8 |
4 |
5 |
6 |
6 |
| C7 4
|
42 |
42 |
60 |
90 |
115 |
142 |
190 |
| C8 4
|
29.5 |
29.5 |
19 |
17 |
19.5 |
22.5 |
29 |
| C9 4
|
90.5 |
99.5 |
126.5 |
165 |
205 |
254.5 |
323.5 |
| C10 4
|
8.75 |
8.75 |
13.5 |
10.75 |
13 |
15 |
20.75 |
| B1 h9 |
5 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
15 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
| 4. C1~C10 are motor specific
dimensions (metric std shown).
* AB060M1 offers C3 ≤12 option.
* AB090M1 offers C3 ≤16 option.
* AB090M2 offers C3 ≤15.875 option.
* AB115M1 offers C3 ≤24 option. |
|
Top
|
|
|
|