| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
Gearbox
Performance |
| Model
No. |
Stage
|
Ratio1
|
ABR042 |
ABR060 |
ABR090 |
ABR115 |
ABR142
|
ABR180 |
ABR220 |
| Nominal Output TorqueT2N |
Nm |
1
|
3 |
9 |
36 |
90 |
195 |
342 |
588 |
1,140 |
| 4 |
12 |
48 |
120 |
260 |
520 |
1,040 |
1,680 |
| 5 |
15 |
60 |
150 |
325 |
650 |
1,200 |
2,000 |
| 6 |
18 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 7 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 8 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 9 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 10 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 14 |
- |
42 |
140 |
300 |
550 |
1,100 |
1,800 |
| 20 |
- |
40 |
100 |
230 |
450 |
900 |
1,500 |
 |
| 2
|
15 |
14 |
- |
- |
- |
- |
- |
- |
| 20 |
14 |
- |
- |
- |
- |
- |
- |
| 25 |
15 |
60 |
150 |
325 |
650 |
1,200 |
2,000 |
| 30 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 35 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 40 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 45 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 50 |
14 |
60 |
100 |
230 |
650 |
1,200 |
2,000 |
| 60 |
20 |
55 |
150 |
310 |
600 |
1,100 |
1,900 |
| 70 |
19 |
50 |
140 |
300 |
550 |
1,100 |
1,800 |
| 80 |
17 |
45 |
120 |
260 |
500 |
1,000 |
1,600 |
| 90 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 100 |
14 |
40 |
100 |
230 |
450 |
900 |
1,500 |
| 120 |
- |
- |
150 |
310 |
600 |
1,100 |
1,900 |
| 140 |
- |
- |
140 |
300 |
550 |
1,100 |
1,800 |
| 160 |
- |
- |
120 |
260 |
550 |
1,000 |
1,600 |
| 180 |
- |
- |
100 |
230 |
450 |
900 |
1,500 |
| 200 |
- |
- |
100 |
230 |
450 |
900 |
1,500 |
| Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
3~200 |
3 times
of Nominal Output Torque |
| Nominal Input Speed N1N |
rpm |
1,2 |
3~200 |
5,000 |
5,000 |
4,000 |
4,000 |
3,000 |
3,000 |
2,000 |
| Max. Input Speed N1B |
rpm |
1,2 |
3~200 |
10,000 |
10,000 |
8,000 |
8,000 |
6,000 |
6,000 |
4,000 |
| Micro Backlash
P0 |
arcmin |
1 |
3~20 |
- |
- |
≤ 2 |
≤ 2 |
≤ 2 |
≤ 2 |
≤ 2 |
| 2 |
25~200 |
- |
- |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
| Reduced Backlash
P1 |
arcmin |
1 |
3~20 |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
≤ 4 |
| 2 |
25~200 |
≤ 7 |
≤ 7 |
≤ 7 |
≤ 7 |
≤ 7 |
≤ 7 |
≤ 7 |
| Standard Backlash
P2 |
arcmin |
1 |
3~20 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
≤ 6 |
| 2 |
25~200 |
≤ 9 |
≤ 9 |
≤ 9 |
≤ 9 |
≤ 9 |
≤ 9 |
≤ 9 |
| Torsional Rigidity |
Nm/
arcmin |
1,2 |
3~200 |
3 |
7 |
14 |
25 |
50 |
145 |
225 |
| Max. Radial Load F2rB2 |
N |
1,2 |
3~200 |
780 |
1,530 |
3,250 |
6,700 |
9,400 |
14,500 |
50,000 |
| Max. Axial Load |
F2a1B2 |
N |
1,2 |
3~200 |
350 |
630 |
1,300 |
3,000 |
4,000 |
6,200 |
35,000 |
| F2a2B2 |
N |
1,2 |
3~200 |
390 |
765 |
1,625 |
3,350 |
4,700 |
7,250 |
25,000 |
| Service Life |
hr |
1,2 |
3~200 |
20,000
*
|
Efficiency
|
% |
1 |
3~20 |
≧95
% |
| 2 |
25~200 |
≧92
% |
| Weight |
kg |
1 |
3~20 |
0.9 |
2.1 |
6.4 |
13 |
24.5 |
51 |
83 |
| 2 |
25~200 |
1.2 |
1.5 |
7.8 |
14.2 |
27.5 |
54 |
95 |
| Operating Temp |
ºC |
1,2 |
3~200 |
-10ºC~+90ºC
|
| Lubrication |
|
1,2 |
3~200 |
synthetic
gear grease (NYOGEL 792D) |
| Degree of Gearbox Protection
|
|
1,2 |
3~200 |
IP65 |
| Mounting Position |
|
1,2 |
3~200 |
all
directions |
Noise Level
(n1=3000 rpm,No Load) |
dB(A) |
1,2 |
3~200 |
≤
61 |
≤
63 |
≤
65 |
≤
68 |
≤
70 |
≤
72 |
≤
74 |
|
| 1.Ratio (
i=N in / Nout ) |
2. Applied to the output shaft center @
100 rpm |
| 3.Max. acceleration torque T2B = 60% of T2NOT |
| *S1
service life 10,000 hrs. |
Gearbox
Inertia |
|
|
|
|