| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
AB Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 14 Nm - 2000 Nm
- Ratios
1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage : 15 / 20 / 25 / 30 / 35 / 40 /
45 / 50 /
60 / 70 / 80 / 90 / 100
- Low backlash
1-stage : ≤1arcmin
/ ≤3arcmin
/ ≤5arcmin
2-stage : ≤3arcmin
/ ≤5arcmin
/ ≤7arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
AB042 / AB060 / AB060A / AB090 /
AB090A / AB115 / AB142 / AB180
/ AB220 |
| |
| |
|
|