Update:2009/6/8
  
      1-stage     2-stage

 1-stage , Ratio i = 4 ~ 20

AB-S1
  ADR047 ADR064 ADR090 ADR110 ADR140 ADR200 ADR255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D12 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L8 107.5 126 172.5 201 263.5 334.5 392
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 ≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 30 34 40 50 60 85 116
C5 3 G6 30 50 80 110 130 180 200
C6 3 3.5 8 4 5 6 6 6
C7 3 48 60 90 115 142 190 220
C8 3 19.5 16 17 19.5 22.5 29 63
C9 3 104.25 116.5 159.5 199 245.5 316 398.5
C10 3 13.25 13.5 10.75 13 15 20.75 53.5
C11 3 74 81.5 107.5 134 164.5 213.5 268.5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* ADR064M1 offers C3 ≤16 option.
* ADR090M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25~200

AB-S1
  ADR047 ADR064 ADR090 ADR110 ADR140 ADR200 ADR255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D12 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L8 122 132.5 163 217.5 269.5 333.5 403
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
C1 3 46 46 70 100 130 165 200
C2 3 M4 X 0.7P M4 X 0.7P M4 X 0.7P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 3 ≤11 ≤11 / ≤12 ≤14 /
≤15.875 /
≤16
≤ 19 / ≤ 24 ≤32 ≤38 ≤48
C4 3 30 30 30 40 50 60 85
C5 3 G6 30 30 50 80 110 130 180
C6 3 3.5 3.5 8 4 5 6 6
C7 3 48 48 60 90 115 142 190
C8 3 19.5 19.5 19 17 19.5 22.5 29
C9 3 103.25 108.25 128.25 166.5 209 269.5 340
C10 3 13.25 13.25 13.5 10.75 13 15 20.75
C11 3 74 74 81.5 107.5 134 164.5 213.5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* ADR064M1 offers C3 ≤12 option.
* ADR090M1 offers C3 ≤16 option.
* ADR090M2 offers C3 ≤15.875 option.
* ADR110M1 offers C3 ≤24 option.


Top

 

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.