Update:2007/10/22
  
     1-stage     2-stage

 1-stage , Ratio i = 4 ~ 10

AB-S1
  ADS047 ADS064 ADS090 ADS110 ADS140 ADS200 ADS255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D9 43 55 78 100 125 175 210
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D11h7 60 70 95 120 152 212 255
D12 31 22 22 30 40 75 95
D13 37 50 62 82 108 145 172
D14 M4 x 0.7P M4 x 0.7P M5 x 0.8P M8 x 1.25P M12 x 1.75P M16 x 2P M20 x 2.5P
D15 M3 x 0.5P M3 x 0.5P M4 x 0.7P M5 x 0.8P M6 x 1P M8 x 1.25P M8 x 1.25P
D16 51.5 61.5 84 107 137 193 235
D17k6 11 14 16 22 32 40 55
D18 46.2 63.2 89.2 109.2 139.2 199.2 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L7 5 7.7 8 10 12 15 20
L8 32.5 43.5 47 62 72 89.5 112
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
L11 89.5 110.5 138.5 170 218 296 372.5
L12 18 22 28 36 58 82 115
L13 2.5 2.5 3.5 3.5 3.5 4.5 4.5
L14 10 10 12.5 19 28 36 42
L15 1.5 1.5 1.5 1.5 1.5 1.5 1.5
L16 5.5 5.5 7 9 11 14 14
L17 2 2 3 3 6 6 7
L18 14 18 22 28 45 70 90
B1h9 4 5 5 6 10 12 16
H1 12.5 16 18 24.5 35 43 59
OD 56 X 2 66 X 2 90 X 3 110 X 3 145 X 3 200 X 5 238 X 5
V 4 4 4 4 6 6 6
Z 45 45 45 45 30 30 30
 
 

Top

2-stage , Ratio i = 20 ~ 100

AB-S1
  ADS047 ADS064 ADS090 ADS110 ADS140 ADS200 ADS255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 4 X M3 X 0.5P 7 X M5 X 0.8P 7 X M6 X 1P 11 X M6 X 1P 11 X M8 X 1.25P 11 X M10 X 1.5P 12 X M16 X 2P
D7 72 86 118 145 179 247 300
D8H7 3 5 6 6 8 10 12
D9 43 48 68 86 110 132 182
D10 8 X 3.4 8 X 4.5 8 X 5.5 8 X 5.5 12 X 6.6 12 X 9 16 X 13.5
D11h7 60 70 95 120 152 212 255
D12 22 22 22 22 30 40 75
D13 37 37 50 62 82 108 145
D14 M4 x 0.7P M4 x 0.7P M4 x 0.7P M5 x 0.8P M8 x 1.25P M12 x 1.75P M16 x 2P
D15 M3 x 0.5P M3 x 0.5P M4 x 0.7P M5 x 0.8P M6 x 1P M8 x 1.25P M10 x 1.5P
D16 51.5 61.5 84 107 137 193 235
D17k6 11 11 14 16 22 32 40
D18 46.2 63.2 89.2 109.2 139.2 199.12 254.2
L1 4 8 12 12 12 16 20
L2 6.5 8 13.5 13.5 17 22.5 30.5
L3 3 3 6 6 6 8 12
L4 19.5 19.5 30 29 38 50 66
L5 7 7 10 10 14.6 15 20
L6 4 4 7 8 10 12 18
L7 5 7.7 8 10 12 15 20
L8 62.5 63.5 67 82 122 79.5 177
L9 4 6 7 7 7 10 10
L10 0.5 0.5 1 1 1 1 1
L11 119.5 125.5 158.5 188 253.5 314.5 419.5
L12 18 18 22 28 36 58 82
L13 2.5 2.5 2.5 3.5 3.5 3.5 4.5
L14 10 10 10 12.5 19 28 36
L15 1.5 1.5 1.5 1.5 1.5 1.5 1.5
L16 5.5 5.5 7 9 11 14 18
L17 2 2 2 3 3 6 6
L18 14 14 18 22 28 45 70
B1h9 4 4 5 5 6 10 12
H1 12.5 12.5 16 18 24.5 35 43
OD 56 X 2 66 X 2 90 X 3 110 X 3 145 X 3 200 X 5 238 X 5
V 4 4 4 4 6 6 6
Z 45 45 45 45 30 30 30
 
 

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.