| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 4 ~ 10
|
|
|
AB-S1
| |
AD047 |
AD064 |
AD090 |
AD110 |
AD140 |
AD200 |
AD255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D9 |
45.5 |
55 |
77 |
90 |
113 |
138 |
175 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D11h7 |
60 |
70 |
95 |
120 |
152 |
212 |
255 |
| D12 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L7 |
5 |
7.7 |
8 |
10 |
12 |
15 |
20 |
| L8 |
18.5 |
28.5 |
27 |
37 |
62 |
69.5 |
82 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| C1
3 |
46 |
70 |
100 |
130 |
165 |
215 |
235 |
| C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M12 X 1.75P |
| C3 3
|
≤11 |
*≤14 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
≤55 |
| C4 3
|
30 |
34 |
40 |
50 |
60 |
85 |
116 |
| C5
3 G6 |
30 |
50 |
80 |
110 |
130 |
180 |
200 |
| C6 3
|
3.5 |
8 |
4 |
5 |
6 |
6 |
6 |
| C7
3 |
48 |
60 |
90 |
115 |
142 |
190 |
220 |
| C8 3
|
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
63 |
| C9
3 |
70 |
82.5 |
99.5 |
121.5 |
151 |
199.5 |
256.5 |
| C10
3 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
53.5 |
| OD |
56 X 2 |
66 X 2 |
90 X 3 |
110 X 3 |
145 X 3 |
200 X 5 |
238 X 5 |
|
|
| 3. C1~C10 are motor specific
dimensions (metric std shown).
* AD064M1 ratio 5,10 offers C3 ≤16 option.
* AD090M1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 20 ~ 100
|
|
 |
AB-S1
| |
AD047 |
AD064 |
AD090 |
AD110 |
AD140 |
AD200 |
AD255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D9 |
45.5 |
45.5 |
53.4 |
77 |
102 |
125 |
160 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D11h7 |
60 |
70 |
95 |
120 |
152 |
212 |
255 |
| D12 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L7 |
5 |
7.7 |
8 |
10 |
12 |
15 |
20 |
| L8 |
54.5 |
65 |
60 |
87.5 |
110 |
132.5 |
148 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| C1 4 |
46 |
46 |
70 |
100 |
130 |
165 |
200 |
| C2 4 |
M4 X 0.7P |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3 4
|
≤11 |
*≤11 / ≤12 |
*
≤14 / ≤15.875 / ≤16 |
≤ 19 / ≤ 24 |
≤32 |
≤38 |
≤48 |
| C4 4
|
30 |
30 |
34 |
40 |
50 |
60 |
85 |
| C5 4
G6 |
30 |
30 |
50 |
80 |
110 |
130 |
180 |
| C6 4
|
3.5 |
3.5 |
8 |
4 |
5 |
6 |
6 |
| C7 4 |
48 |
48 |
60 |
90 |
115 |
142 |
190 |
| C8 4
|
19.5 |
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
| C9 4 |
97.5 |
108 |
134 |
160 |
204 |
248 |
311.5 |
| C10 4 |
13.25 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
| OD |
56 X 2 |
66 X 2 |
90 X 3 |
110 X 3 |
145 X 3 |
200 X 5 |
238 X 5 |
|
|
| 4. C1~C10 are motor specific
dimensions (metric std shown).
* AD064M1 ratio 20~50 offers C3 ≤12 option.
* AD090M1 ratio 20~50 offers C3 ≤16 option.
* AD090M2 ratio 20~50 offers C3 ≤15.875 option.
* AD110M1 offers C3 ≤24 option. |
|
Top
|
|
2-stage
, Ratio i =
|
|
 |
AB-S1
| |
AD047 |
AD064 |
AD090 |
AD110 |
AD140 |
AD200 |
AD255 |
| D1H7 |
12 |
20 |
31.5 |
40 |
50 |
80 |
100 |
| D2 |
20 |
31.5 |
50 |
63 |
80 |
125 |
140 |
| D3h7
|
28 |
40 |
63 |
80 |
100 |
160 |
180 |
| D4h7 |
47 |
64 |
90 |
110 |
140 |
200 |
255 |
| D5 |
67 |
79 |
109 |
135 |
168 |
233 |
280 |
| D6 |
4 X M3 X
0.5P |
7 X M5 X
0.8P |
7 X M6 X
1P |
11 X M6 X
1P |
11 X M8 X
1.25P |
11 X M10 X
1.5P |
12 X M16 X
2P |
| D7 |
72 |
86 |
118 |
145 |
179 |
247 |
300 |
| D8H7 |
3 |
5 |
6 |
6 |
8 |
10 |
12 |
| D9 |
45.5 |
45.5 |
55 |
77 |
90 |
113 |
138 |
| D10 |
8 X 3.4 |
8 X 4.5 |
8 X 5.5 |
8 X 5.5 |
12 X 6.6 |
12 X 9 |
16 X 13.5 |
| D11h7 |
60 |
70 |
95 |
120 |
152 |
212 |
255 |
| D18 |
46.2 |
63.2 |
89.2 |
109.2 |
139.2 |
199.2 |
254.2 |
| L1 |
4 |
8 |
12 |
12 |
12 |
16 |
20 |
| L2 |
6.5 |
8 |
13.5 |
13.5 |
17 |
22.5 |
30.5 |
| L3 |
3 |
3 |
6 |
6 |
6 |
8 |
12 |
| L4 |
19.5 |
19.5 |
30 |
29 |
38 |
50 |
66 |
| L5 |
7 |
7 |
10 |
10 |
14.6 |
15 |
20 |
| L6 |
4 |
4 |
7 |
8 |
10 |
12 |
18 |
| L7 |
5 |
7.7 |
8 |
10 |
12 |
15 |
20 |
| L8 |
52.5 |
28.5 |
32 |
37 |
122 |
79.5 |
82 |
| L9 |
4 |
6 |
7 |
7 |
7 |
10 |
10 |
| L10 |
0.5 |
0.5 |
1 |
1 |
1 |
1 |
1 |
| C1
5 |
46 |
46 |
70 |
100 |
130 |
165 |
215 |
| C2
5 |
M4 X 0.7P |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3
5
|
≤11 |
*≤11 / ≤12 |
*
≤14 / ≤15.875 / ≤16 |
≤ 19 / ≤ 24 |
≤32 |
≤38 |
≤48 |
| C4
5
|
30 |
30 |
34 |
40 |
50 |
60 |
85 |
| C5
5 G6 |
30 |
30 |
50 |
80 |
110 |
130 |
180 |
| C6
5
|
3.5 |
3.5 |
8 |
4 |
5 |
6 |
6 |
| C7
5 |
48 |
48 |
60 |
90 |
115 |
142 |
190 |
| C8
5
|
19.5 |
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
| C9
5 |
100 |
106 |
130.5 |
149 |
205 |
247.5 |
323 |
| C10
5 |
13.25 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
| OD |
56 X 2 |
66 X 2 |
90 X 3 |
110 X 3 |
145 X 3 |
200 X 5 |
238 X 5 |
|
|
|
5. C1~C10 are motor specific
dimensions (metric std shown).
* AD064M1 ratio 16~31 offers C3 ≤12 option.
* AD090M1 ratio 16~31 offers C3 ≤16 option.
* AD090M2 ratio 16~31 offers C3 ≤15.875 option.
* AD110M1 offers C3 ≤24 option. |
|
Top
|
|
|
|