| Product Information |
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
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
AD Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 14 Nm - 2000 Nm
- Ratios
1-stage : 4 / 5 / 7 / 10
2-stage : 20/25/35/40/50/70/100/16/21/31/61/91
- Low backlash
1-stage : ≤1 arcmin
/ ≤3 arcmin /
≤5
arcmin
2-stage : ≤3 arcmin
/ ≤5
arcmin / ≤7
arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
AD047 / AD064 / AD090 / AD110 / AD140 / AD200 /
AD255 |
| |
| |
|
|