<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AB-spec
  
 Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2006/5/1

  

Dimension AD047 AD064 AD090 AD110 AD140 AD200 AD255
ADR047 ADR064 ADR090 ADR110 ADR140 ADR200 ADR255
ADS047 ADS064 ADS090 ADS110 ADS140 ADS200 ADS255
D1H7 12 20 31.5 40 50 80 100
D2 20 31.5 50 63 80 125 140
D3h7 28 40 63 80 100 160 180
D4h7 47 64 90 110 140 200 255
D5 67 79 109 135 168 233 280
D6 M3 x 0.5P M5 x 0.8P M6 x 1P M6 x 1P M8 x 1.25P M10 x 1.5P M16 x 2P
D8H7 3 5 6 6 8 10 12
D10 3.4 4.5 5.5 5.5 6.6 9 13.5

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.