Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2009/6/8
  
      1-stage     2-stage

 1-stage , Ratio i = 3 ~ 20

AB-S1
  AER050 AER070 AER090 AER120 AER155 AER205 AER235
D1 44 62 80 108 140 184 210
D2 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M16 X 2P
D3 j6 12 16 22 32 40 55 75
D4 h6 35 52 68 90 120 160 180
D5 22 22 30 40 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
D7 53 70 104 130 162 205 260
D8 50 70 90 120 155 205 235
L1 -- -- 33.5 38 50 -- 70
L2 24.5 36 46 70 97 100 126
L3 4 6.5 8.5 17.5 15 15 18
L4 1 1 1 1.5 3 3 3
L5 14 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 8 10 12 16 20 22 28
L8 115.5 146 201 252 324.5 379.5 461.5
L9 4.5 4.8 7.2 10 12 15 15
L10 10 12.5 19 28 36 42 42
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 ≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 30 34 40 50 60 85 116
C5 3 G6 30 50 80 110 130 180 200
C6 3 3.5 8 4 5 6 6 6
C7 3 48 60 90 115 142 190 220
C8 3 19.5 19 17 19.5 22.5 29 63
C9 3 100.5 116.5 159.5 199 245.5 316 398.5
C10 3 13.25 13.5 10.75 13 15 20.75 53.5
C11 3 74 81.5 107.5 134 164.5 213.5 268.5
B1 h9 4 5 6 10 12 16 20

H1

14 18 24.5 35 43 59 79.5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* AER070M1 offers C3 ≤16 option.
* AER090M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25 ~ 200

AB-S1
  AER050 AER070 AER090 AER120 AER155 AER205 AER235
D1 44 62 80 108 140 184 210
D2 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M16 X 2P
D3 j6 12 16 22 32 40 55 75
D4 h6 35 52 68 90 120 160 180
D5 22 22 30 40 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
D7 53 70 104 130 162 205 260
D8 50 70 90 120 155 205 235
L1 -- -- 33.5 38 50 -- 70
L2 24.5 36 46 70 97 100 126
L3 4 6.5 8.5 17.5 15 15 18
L4 1 1 1 1.5 3 3 3
L5 14 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 8 10 12 16 20 22 28
L8 142.5 167.5 207.5 283 358 422.5 506.5
L9 4.5 4.8 7.2 10 12 15 15
L10 10 12.5 19 28 36 42 42
C1 4 46 46 70 100 130 165 215
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 ≤11 / ≤12 ≤14 /
≤15.875 /
≤16
≤19 / ≤24 ≤32 ≤38 ≤48
C4 4 30 30 34 40 50 60 85
C5 4 G6 30 30 50 80 110 130 180
C6 4 3.5 3.5 8 4 5 6 6
C7 4 48 48 60 90 115 142 190
C8 4 19.5 19.5 19 17 19.5 22.5 29
C9 4 100.5 109 133.5 172.5 215 267 343.5
C10 4 13.25 13.25 13.5 10.75 13 15 20.75
C11 4 74 74 81.5 107.5 134 164.5 213.5
B1 h9 4 5 6 10 12 16 20

H1

14 18 24.5 35 43 59 79.5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* AER070M1 offers C3 ≤12 option.
* AER090M1 offers C3 ≤16 option.
* AER090M2 offers C3 ≤15.875 option.
* AER120M1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.