| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
AER Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 9 Nm - 2000 Nm
- Ratios
1-stage : 3/4/5/6/7/8/9/10/14/20
2-stage :
15/20/25/30/35/40/45/50/60/70
80/90/100/120/140/160/180/200
*Only AER050 2-stage offers 15,20
option.
- Low backlash
1-stage : ≤10
arcmin
2-stage : ≤14
arcmin
- high efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
AER050 / AER070 / AER090 / AER120 / AER155 /
AER205 / AER235 |
| |
| |
|
|