| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 3 ~ 10
|
|
|
AB-S1
| |
AE050 |
AE070
|
AE090
|
AE120 |
AE155 |
AE205
|
AE235
|
| D1 |
44 |
62 |
80 |
108 |
140 |
184 |
210 |
| D2 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M16 X 2P |
| D3 j6
|
12 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 h6 |
35 |
52 |
68 |
90 |
120 |
160 |
180 |
| D5 |
22 |
22 |
30 |
40 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X 1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| D7 |
53 |
70 |
104 |
130 |
162 |
205 |
260 |
| D8 |
50 |
70 |
90 |
120 |
155 |
205 |
235 |
| D9 |
45.5 |
53.4 |
77 |
102 |
125 |
160 |
205 |
| L1 |
-- |
-- |
33.5 |
38 |
50 |
-- |
70 |
| L2 |
24.5 |
36 |
46 |
70 |
97 |
100 |
126 |
| L3 |
4 |
6.5 |
8.5 |
17.5 |
15 |
15 |
18 |
| L4 |
1 |
1 |
1 |
1.5 |
3 |
3 |
3 |
| L5 |
14 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
8 |
10 |
12 |
16 |
20 |
22 |
28 |
| L8 |
47 |
62 |
80.5 |
97 |
119.5 |
159 |
175.5 |
| L9 |
4.5 |
4.8 |
7.2 |
10 |
12 |
15 |
15 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1
3 |
46 |
70 |
100 |
130 |
165 |
215 |
235 |
| C2
3 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M12 X 1.75P |
| C3 3
|
≤11 |
*≤14
/ ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
≤55 |
| C4 3
|
30 |
34 |
40 |
50 |
60 |
85 |
116 |
| C5
3 G6 |
30 |
50 |
80 |
110 |
130 |
180 |
200 |
| C6 3
|
3.5 |
8 |
4 |
5 |
6 |
6 |
6 |
| C7
3 |
48 |
60 |
90 |
115 |
142 |
190 |
220 |
| C8 3
|
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
63 |
| C9
3 |
91 |
117 |
143.5 |
186.5 |
239 |
288 |
364.5 |
| C10
3 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
53.5 |
| C11
3 |
19.5 |
37 |
35.5 |
46 |
53.5 |
79.5 |
106.5 |
| B1 h9 |
4 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
14 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
| 3. C1~C10 are motor specific
dimensions (metric std shown).
* AE070M1 ratio 5,10 offers C3 ≤16 option.
* AE090M1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 15 ~ 100
|
|

|
AB-S1
| |
AE050 |
AE070
|
AE090
|
AE120 |
AE155 |
AE205
|
AE235
|
| D1 |
44 |
62 |
80 |
108 |
140 |
184 |
210 |
| D2 |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M16 X 2P |
| D3 j6
|
12 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 h6 |
35 |
52 |
68 |
90 |
120 |
160 |
180 |
| D5 |
22 |
22 |
30 |
40 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X 1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| D7 |
53 |
70 |
104 |
130 |
162 |
205 |
260 |
| D8 |
50 |
70 |
90 |
120 |
155 |
205 |
235 |
| D9 |
45.5 |
45.5 |
53.4 |
77 |
102 |
125 |
160 |
| L1 |
-- |
-- |
33.5 |
38 |
50 |
-- |
70 |
| L2 |
24.5 |
36 |
46 |
70 |
97 |
100 |
126 |
| L3 |
4 |
6.5 |
8.5 |
17.5 |
15 |
15 |
18 |
| L4 |
1 |
1 |
1 |
1.5 |
3 |
3 |
3 |
| L5 |
14 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
8 |
10 |
12 |
16 |
20 |
22 |
28 |
| L8 |
74 |
87.5 |
113.5 |
138.5 |
176 |
214.5 |
260 |
| L9 |
4.5 |
4.8 |
7.2 |
10 |
12 |
15 |
15 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1 4 |
46 |
46 |
70 |
100 |
130 |
165 |
215 |
| C2 4 |
M4 X 0.7P |
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3 4
|
≤11 |
*≤11 / ≤12 |
*
≤14 / ≤15.875 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
| C4 4
|
30 |
30 |
34 |
40 |
50 |
60 |
85 |
| C5 4
G6 |
30 |
30 |
50 |
80 |
110 |
130 |
180 |
| C6 4
|
3.5 |
3.5 |
8 |
4 |
5 |
6 |
6 |
| C7 4 |
48 |
48 |
60 |
90 |
115 |
142 |
190 |
| C8 4
|
19.5 |
19.5 |
19 |
17 |
19.5 |
22.5 |
29 |
| C9 4 |
118 |
143 |
178.5 |
225.5 |
292.5 |
337 |
415 |
| C10 4 |
13.25 |
13.25 |
13.5 |
10.75 |
13 |
15 |
20.75 |
| C11 4 |
19.5 |
19.5 |
37 |
35.5 |
46 |
53.5 |
79.5 |
| B1 h9 |
4 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
14 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
| 4. C1~C10 are motor specific
dimensions (metric std shown).
* AE070M1 ratio 15~50 offers C3 ≤12 option.
* AE090M1 ratio 15~50 offers C3 ≤16 option.
* AE090M2 ratio 15~50 offers C3 ≤15.875 option.
* AE120M1 offers C3 ≤24 option. |
|
Top
|
|
|