Update:2009/6/8
  
      1-stage     2-stage

 1-stage , Ratio i = 3 ~ 20

  AFR042 AFR060 AFR075 AFR100 AFR140 AFR180 AFR220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 115.5 150 219 269.5 338.5 397 484
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 ≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 25 34 40 50 60 85 116
    C5 3 G6 30 50 80 110 130 180 200
C63 3.5 8 4 5 6 6 6
C7 3 42 60 90 115 142 190 220
C8 3 29.5 19 17 19.5 22.5 29 63
C9 3 90.5 111.5 152.5 191.5 235.5 303.5 378.5
  C10 3 8.75 13.5 10.75 13 15 20.75 53
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* AFR060M1 offers C3 ≤16 option.
* AFR075M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25 ~ 200

  AFR042 AFR060 AFR075 AFR100 AFR140 AFR180 AFR220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 139 168.5 222.5 295.5 370.5 434 521
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 4 46 46 70 100 130 165 215
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 ≤11 / ≤12 ≤14 / 
≤15.875 / 
≤16
≤19 / ≤24 ≤32 ≤38 ≤48
C4 4 25 25 34 40 50 60 85
    C5 4 G6 30 30 50 80 110 130 180
C6 4 3.5 3.5 8 4 5 6 6
C7 4 42 42 60 90 115 142 190
C8 4 29.5 29.5 19 17 19.5 22.5 29
C9 4 90.5 99.5 126.5 165 205 254.5 323.5
  C10 4 8.75 8.75 13.5 10.75 13 15 20.75
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* AF060M1 offers C3 ≤12 option.
* AF075M1 offers C3 ≤16 option.
* AF075M2 offers C3 ≤15.875 option.
* AF110M1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.