| Product Information |
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
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
|
1-stage
, Ratio i = 3 ~ 10
|
|
|
| |
AF042
|
AF060
|
AF075
|
AF100
|
AF140
|
AF180
|
AF220
|
| D1 |
50 |
68 |
85 |
120 |
165 |
215 |
250 |
| D2 |
3.4 |
5.5 |
6.8 |
9 |
11 |
13 |
17 |
| D3 j6
|
13 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 g6 |
35 |
60 |
70 |
90 |
130 |
160 |
180 |
| D5 |
22 |
45 |
60 |
80 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12X1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| L1 |
42 |
62 |
76 |
105 |
142 |
180 |
220 |
| L2 |
19.5 |
28.5 |
36 |
58 |
82 |
82 |
105 |
| L3 |
6.5 |
20 |
20 |
30 |
30 |
30 |
33 |
| L4 |
1 |
1.5 |
2 |
2 |
3 |
3 |
3 |
| L5 |
16 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
4 |
6 |
7 |
10 |
12 |
15 |
20 |
| L8 |
31 |
54.5 |
86.5 |
89.5 |
110 |
150 |
163.5 |
| L9 |
42 |
60 |
90 |
115 |
142 |
180 |
220 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1 3
|
46 |
70 |
100 |
130 |
165 |
215 |
235 |
| C2 3
|
M4 X 0.7P |
M5 X 0.8P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
M12 X 1.75P |
| C3 3
|
≤11 |
*≤14 / ≤16 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
≤55 |
| C4 3
|
25 |
34 |
40 |
50 |
60 |
85 |
116 |
| C5 3 G6 |
30 |
50 |
80 |
110 |
130 |
180 |
200 |
| C63
|
3.5 |
8 |
4 |
5 |
6 |
6 |
6 |
| C7 3
|
42 |
60 |
90 |
115 |
142 |
190 |
220 |
| C8 3
|
29.5 |
19 |
17 |
19.5 |
22.5 |
29 |
63 |
| C9 3
|
86.5 |
122 |
159.5 |
197 |
244.5 |
291 |
364.5 |
| C10 3
|
8.75 |
13.5 |
10.75 |
13 |
15 |
20.75 |
53 |
| B1 h9
|
5 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
15 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
3. C1~C10 are motor specific
dimensions (metric std shown).
* AF060M1 ratio 5,10 offers C3 ≤16 option.
* AF075M1 offers C3 ≤24 option. |
|
2-stage
, Ratio i = 15 ~ 100
|
|
 |
| |
AF042
|
AF060
|
AF060A |
AF075
|
AF075A |
AF100
|
AF140
|
AF180
|
AF220
|
| D1 |
50 |
68 |
85 |
120 |
165 |
215 |
250 |
| D2 |
3.4 |
5.5 |
6.8 |
9 |
11 |
13 |
17 |
| D3 j6
|
13 |
16 |
22 |
32 |
40 |
55 |
75 |
| D4 g6 |
35 |
60 |
70 |
90 |
130 |
160 |
180 |
| D5 |
22 |
45 |
60 |
80 |
75 |
95 |
115 |
| D6 |
M4 X 0.7P |
M5 X 0.8P |
M8 X 1.25P |
M12 X1.75P |
M16 X 2P |
M20 X 2.5P |
M20 X 2.5P |
| L1 |
42 |
62 |
76 |
105 |
142 |
180 |
220 |
| L2 |
19.5 |
28.5 |
36 |
58 |
82 |
82 |
105 |
| L3 |
6.5 |
20 |
20 |
30 |
30 |
30 |
33 |
| L4 |
1 |
1.5 |
2 |
2 |
3 |
3 |
3 |
| L5 |
16 |
25 |
32 |
40 |
63 |
70 |
90 |
| L6 |
2 |
2 |
3 |
5 |
5 |
6 |
7 |
| L7 |
4 |
6 |
7 |
10 |
12 |
15 |
20 |
| L8 |
58.5 |
65.5 |
93.5 |
100.5 |
125.5 |
157.5 |
178.5 |
| L9 |
42 |
60 |
90 |
115 |
142 |
180 |
220 |
| L10 |
10 |
12.5 |
19 |
28 |
36 |
42 |
42 |
| C1 4
|
46 |
46 |
91.5 |
119.5 |
134.5 |
131 |
166.5 |
205.5 |
248 |
| C2 4
|
M4 X 0.7P |
M4 X 0.7P |
M5 X 0.8P |
M5 X 0.8P |
M6 X 1P |
M6 X 1P |
M8 X 1.25P |
M10 X 1.5P |
M12 X 1.75P |
| C3 4
|
≤11 |
*≤11 /
≤12 |
*
≤14 / ≤16 |
*
≤14 / ≤15.875 / ≤16 |
≤19 / ≤24 |
≤19 / ≤24 |
≤32 |
≤38 |
≤48 |
| C4 4
|
25 |
25 |
34 |
34 |
40 |
40 |
50 |
60 |
85 |
| C5 4 G6 |
30 |
30 |
50 |
50 |
80 |
80 |
110 |
130 |
180 |
| C6
4 |
3.5 |
3.5 |
8 |
8 |
4 |
4 |
5 |
6 |
6 |
| C7 4
|
42 |
42 |
60 |
60 |
90 |
90 |
115 |
142 |
190 |
| C8 4
|
29.5 |
29.5 |
19 |
19 |
17 |
17 |
19.5 |
22.5 |
29 |
| C9 4
|
114 |
143.5 |
159 |
194.5 |
207.5 |
236 |
298 |
340 |
415 |
| C10 4
|
8.75 |
8.75 |
13.5 |
13.5 |
10.75 |
10.75 |
13 |
15 |
20.75 |
| B1 h9
|
5 |
5 |
6 |
10 |
12 |
16 |
20 |
| H1 |
15 |
18 |
24.5 |
35 |
43 |
59 |
79.5 |
|
|
4. C1~C10 are motor specific
dimensions (metric std shown).
* AF060M1 ratio 15~50 offers C3 ≤12 option.
* AF060AM1 offers C3 ≤16 option.
* AF075M1 ratio 15~50 offers C3 ≤16 option.
* AF075M2 ratio 15~50 offers C3 ≤15.875 option.
* AF075AM1 offers C3 ≤24 option.
* AF110M1 offers C3 ≤24 option. |
|
Top |
|
|