Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2009/6/8
  
       1-stage     2-stage   2-stage For motor with large shaft diameters

 1-stage , Ratio i = 5 , 10

mm( inch )

 
AN-S1
Dimension ANR023 ANR023B ANR034 ANR034B
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 143.3 136.9 202.1 195.8
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C1³ 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
C2³ M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C3³ ≤ 14 / ≤16 ≤14 / ≤16 ≤19 / ≤24 ≤19 / ≤24
C4³ 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 )
C5³G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 73.08 ( 2.877 ) 73.08 ( 2.877 )
C6³ 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 )
C7³ 58 ( 2.283 ) 58 ( 2.283 ) 85 ( 3.346 ) 85 ( 3.346 )
C8³ 25 ( 0.984 ) 25 ( 0.984 ) 17 ( 0.669 ) 17 ( 0.669 )
C9³ 117.5 ( 4.626 ) 117.5 ( 4.626 ) 152.5 ( 6.004 ) 152.5 ( 6.004 )
C10³ 19.5 ( 0.768 ) 19.5 ( 0.768 ) 10.75 ( 0.423 ) 10.75 ( 0.423 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

3. C1~C10 are motor specific dimensions (nema std shown).
* ANR023M1 offers C3 ≤16 option.
* ANR023BM1 offers C3 ≤16 option.
* ANR034M1 offers C3 ≤24 option.
* ANR034BM1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25 ,50 , 100

mm( inch )

AN-S1
Dimension ANR023 ANR023B ANR034 ANR034B
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 161.8 155.4 205.6 199.3
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C14 66.675 ( 2.625 ) 66.675 ( 2.625 ) 66.675 ( 2.625 ) 66.675 ( 2.625 )
C24 M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C34 ≤ 11 / ≤12 ≤ 11 / ≤12 ≤ 14 / ≤16 ≤ 14 / ≤16
C44 32 ( 1.260 ) 32 ( 1.260 ) 40 ( 1.575 ) 40 ( 1.575 )
C54G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 38.15 ( 1.502 ) 38.15 ( 1.502 )
C64 3.5 ( 0.138 ) 3.5 ( 0.138 ) 4 ( 0.157 ) 4 ( 0.157 )
C74 55 ( 2.165 ) 55 ( 2.165 ) 58 ( 2.283 ) 58 ( 2.283 )
C84 36.5 ( 1.437 ) 36.5 ( 1.437 ) 25 ( 0.984 ) 25 ( 0.984 )
C94 106.5 ( 4.193 ) 106.5 ( 4.193 ) 132.5 ( 5.217 ) 132.5 ( 5.217 )
C104 15.75 ( 0.620 ) 15.75 ( 0.620 ) 19.5 ( 0.768 ) 19.5 ( 0.768 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

4. C1~C10 are motor specific dimensions (Nema std shown).
* ANR023M1 offers C3 ≤12 option.
* ANR023BM1 offers C3 ≤12 option.
* ANR034M1 offers C3 ≤16 option.
* ANR034BM1 offers C3 ≤16 option.


Top

2-stage , Ratio i = 25 ,50 , 100 (For motor with large shaft diameters)

mm( inch )

ANR-S3
Dimension ANR023A ANR023C ANR034A ANR034C
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 180.3 173.9 250.1 243.8
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C14 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
C24 M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C34 ≤ 14 / ≤16 ≤ 14 / ≤16 ≤ 19 / ≤24 ≤ 19 / ≤24
C44 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 )
C54G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 73.08 ( 2.877 ) 73.08 ( 2.877 )
C64 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 )
C74 58 ( 2.283 ) 58 ( 2.283 ) 85 ( 3.346 ) 85 ( 3.346 )
C84 25 ( 0.984 ) 25 ( 0.984 ) 17 ( 0.669 ) 17 ( 0.669 )
C94 117.5 ( 4.626 ) 117.5 ( 4.626 ) 152.5 ( 6.004 ) 152.5 ( 6.004 )
C104 19.5 ( 0.768 ) 19.5 ( 0.768 ) 10.75 ( 0.423 ) 10.75 ( 0.423 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

4. C1~C10 are motor specific dimensions (Nema std shown).
* ANR023AM1 offers C3 ≤16 option.
* ANR023CM1 offers C3 ≤16 option.
* ANR034AM1 offers C3 ≤24 option.
* ANR034CM1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.