| Product Information |
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
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
ANR Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 40 Nm - 150 Nm
- Ratios
1-stage : 5 / 10 / 20
2-stage : 25 / 50 / 100 / 200
- Low backlash
1-stage : ≤2arcmin
/ ≤4arcmin
/ ≤6arcmin
2-stage : ≤4arcmin
/ ≤7arcmin / ≤9arcmin
- high efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
ANR023
/ ANR023A
/ ANR023B
/ ANR023C
/ ANR034
/ ANR034A
/ ANR034B
/ ANR034C
|
| ANR023: 1/2"
output, 14/16mm input
single, 11/12mm Double
Stage |
| ANR023A: 1/2"
output, 14/16mm Double
Stage |
| ANR023B: 3/8"
output w/flat, 14/16mm
input single, 11/12mm
Double Stage |
| ANR023C: 3/8"
output w/flat, 14/16mm
Double Stage |
| ANR034: 3/4"
output, 19/24mm input
single, 14/16mm Double
Stage |
| ANR034A: 3/4"
output, 19/24mm Double
Stage |
| ANR034B: 1/2"
output, 19/24mm input
single, 14/16mm Double
Stage |
| ANR034C: 1/2"
output, 19/24mm Double
Stage |
|
|
| |
|
|