Update:2009/6/8
  
       1-stage     2-stage   2-stage For motor with large shaft diameters

 1-stage , Ratio i = 5 , 10

mm( inch )

 
AN-S1
Dimension AN023 AN023B AN034 AN034B
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 64.5 64.5 87.5 87.5
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C1³ 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
C2³ M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C3³ ≤ 14 / ≤16 ≤14 / ≤16 ≤19 / ≤24 ≤19 / ≤24
C4³ 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 )
C5³G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 73.08 ( 2.877 ) 73.08 ( 2.877 )
C6³ 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 )
C7³ 58 ( 2.283 ) 58 ( 2.283 ) 85 ( 3.346 ) 85 ( 3.346 )
C8³ 25 ( 0.984 ) 25 ( 0.984 ) 17 ( 0.669 ) 17 ( 0.669 )
C9³ 121.3 ( 4.776 ) 114.9 ( 4.524 ) 142.6 ( 5.614 ) 136.3 ( 5.366 )
C10³ 19.5 ( 0.768 ) 19.5 ( 0.768 ) 10.75 ( 0.423 ) 10.75 ( 0.423 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

3. C1~C10 are motor specific dimensions (nema std shown).
* AN023M1 offers C3 ≤16 option.
* AN023BM1 offers C3 ≤16 option.
* AN034M1 offers C3 ≤24 option.
* AN034BM1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25 ,50 , 100

mm( inch )

AN-S1
Dimension AN023 AN023B AN034 AN034B
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 75.5 75.5 120.5 120.5
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C14 66.675 ( 2.625 ) 66.675 ( 2.625 ) 66.675 ( 2.625 ) 66.675 ( 2.625 )
C24 M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C34 ≤ 11 / ≤12 ≤ 11 / ≤12 ≤ 14 / ≤16 ≤ 14 / ≤16
C44 32 ( 1.260 ) 32 ( 1.260 ) 40 ( 1.575 ) 40 ( 1.575 )
C54G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 38.15 ( 1.502 ) 38.15 ( 1.502 )
C64 3.5 ( 0.138 ) 3.5 ( 0.138 ) 4 ( 0.157 ) 4 ( 0.157 )
C74 55 ( 2.165 ) 55 ( 2.165 ) 58 ( 2.283 ) 58 ( 2.283 )
C84 36.5 ( 1.437 ) 36.5 ( 1.437 ) 25 ( 0.984 ) 25 ( 0.984 )
C94 143.8 ( 5.661 ) 137.4 ( 5.409 ) 183.6 ( 7.228 ) 177.3 ( 6.980 )
C104 15.75 ( 0.620 ) 15.75 ( 0.620 ) 19.5 ( 0.768 ) 19.5 ( 0.768 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

4. C1~C10 are motor specific dimensions (Nema std shown).
* AN023M1 offers C3 ≤12 option.
* AN023BM1 offers C3 ≤12 option.
* AN034M1 offers C3 ≤16 option.
* AN034BM1 offers C3 ≤16 option.


Top

2-stage , Ratio i = 25 ,50 , 100 (For motor with large shaft diameters)

mm( inch )

AN-S1
Dimension AN023A AN023C AN034A AN034C
D1 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
D2 5.6 5.6 5.6 5.6
D3j6 12.7 ( 0.500 ) 9.525 ( 0.375 ) 19.05 ( 0.750 ) 12.7 ( 0.500 )
D4j6 38.1 ( 1.500 ) 38.1 ( 1.500 ) 73.025 ( 2.875 ) 73.025 ( 2.875 )
D5 22 22 30 30
D6 M5x0.8P M4x0.7P M8x1.25P M5x0.8P
L1 60 60 86 86
L2 31.8 ( 1.252 ) 25.4 ( 1.000 ) 38.1 ( 1.500 ) 31.8 ( 1.252 )
L3 2 2 2 2
L4 1 1 1 1
L5 19.05 ( 0.750 ) - 19.05 ( 0.750 ) 19.05 ( 0.750 )
L6 3.8 ( 0.150 ) - 5.7 ( 0.224 ) 3.8 ( 0.150 )
L7 6 6 7 7
L8 101.5 101.5 135.5 135.5
L9 4.8 4.5 7.2 4.8
L10 12.5 10 19 12.5
L11 60 60 90 90
C14 66.675 ( 2.625 ) 66.675 ( 2.625 ) 98.425 ( 3.875 ) 98.425 ( 3.875 )
C24 M5x0.8P M5x0.8P M5x0.8P M5x0.8P
C34 ≤ 14 / ≤16 ≤ 14 / ≤16 ≤ 19 / ≤24 ≤ 19 / ≤24
C44 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 ) 40 ( 1.575 )
C54G6 38.15 ( 1.502 ) 38.15 ( 1.502 ) 73.08 ( 2.877 ) 73.08 ( 2.877 )
C64 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 ) 4 ( 0.157 )
C74 58 ( 2.283 ) 58 ( 2.283 ) 85 ( 3.346 ) 85 ( 3.346 )
C84 25 ( 0.984 ) 25 ( 0.984 ) 17 ( 0.669 ) 17 ( 0.669 )
C94 158.3 ( 6.232 ) 151.9 ( 5.980 ) 190.6 ( 7.504 ) 184.3 ( 7.256 )
C104 19.5 ( 0.768 ) 19.5 ( 0.768 ) 10.75 ( 0.423 ) 10.75 ( 0.423 )
B1h9 3.175 ( 0.125 ) - 4.763 ( 0.188 ) 3.175 ( 0.125 )
H1 14.125 ( 0.556 ) - 21.113 ( 0.831 ) 14.125 ( 0.556 )
 

4. C1~C10 are motor specific dimensions (Nema std shown).
* AN023AM1 offers C3 ≤16 option.
* AN023CM1 offers C3 ≤16 option.
* AN034AM1 offers C3 ≤24 option.
* AN034CM1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.