| Product Information |
| AB Series |
| ABR Series |
| AF Series |
| AFR Series |
| AE Series |
| AER Series |
| AD Series |
| ADS Series |
| ADR Series |
| AL Series |
| ALR Series |
| AN Series |
| ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
AN Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 40 Nm - 160 Nm
- Ratios
1-stage : 5 / 10
2-stage : 25 / 50 / 100
- Low backlash
1-stage : ≤1arcmin
/ ≤3arcmin
/ ≤5arcmin
2-stage : ≤5arcmin
/ ≤7arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
AN023
/ AN023A
/ AN023B
/ AN023C
/ AN034
/ AN034A
/ AN034B
/ AN034C
|
| AN023: 1/2"
output, 14/16mm input
single, 11/12mm Double
Stage |
| AN023A: 1/2"
output, 14/16mm Double
Stage |
| AN023B: 3/8"
output w/flat, 14/16mm
input single, 11/12mm
Double Stage |
| AN023C: 3/8"
output w/flat, 14/16mm
Double Stage |
| AN034: 3/4"
output, 19/24mm input
single, 14/16mm Double
Stage |
| AN034A: 3/4"
output, 19/24mm Double
Stage |
| AN034B: 1/2"
output, 19/24mm input
single, 14/16mm Double
Stage |
| AN034C: 1/2"
output, 19/24mm Double
Stage |
|
|
| |
|
|