<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> AN-spec
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
 Update:2007/11/28

  
   Gearbox Performance     Gearbox Inertia
 Gearbox Performance

Model No.

Stage Ratio1 AN023 AN023A AN023B AN023C AN034 AN034A AN034B   AN034C
Nominal Output Torque T2N Nm 1
5 60 - 60 - 160 - 160 -
10 40 - 40 - 100 - 100 -
2 25 60 60 60 60 160 160 160 160
50 60 60 60 60 160 160 160 160
100 40 40 40 40 100 100 100 100
Emergency Stop Torque T2NOT3 Nm 1,2 5~100 3 times of nominal output torque
Nominal Input Speed N1N rpm 1,2 5~100 5,000 5,000 5,000 5,000 4,000 4,000 4,000 4,000
Max. Input Speed N1B rpm 1,2 5~100 10,000 10,000 10,000 10,000 8,000 8,000 8,000 8,000
 Backlash P0 arcmin 1 5~10 - - - - ≤ 1 - ≤ 1 -
2 25~100 - - - - - - - -
 Backlash P1 arcmin 1 5~10 ≤ 3 - ≤ 3 - ≤ 3 - ≤ 3 -
2 25~100 ≤ 5 ≤ 5 ≤ 5 ≤ 5 ≤ 5 ≤ 5 ≤ 5 ≤ 5
 Backlash P2 arcmin 1 5~10 ≤ 5 - ≤ 5 - ≤ 5 - ≤ 5 -
2 25~100 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7 ≤ 7
Torsional Rigidity  Nm/
arcmin
1,2 5~100 2.6 2.6 1.7 1.7 9.5 9.5 3.2 3.2
Max. Radial Load F2rB2 N 1,2 5~100 950 950 1,000 1,000 2,450 2,450 2,550 2,550
Max. Axial Load F2aB2  N 1,2 5~100 475 475 500 500 1,225 1,225 1,275 1,275
Service Life hr 1,2 5~100 20,000 *
Efficiency % 1 5~10 ≧ 97 %
2 25~100 ≧ 94 %
Weight   kg 1 5~10 1.2 - 1.2 - 3.5 - 3.4 -
2 25~100 1.4 1.9 1.4 1.9 4 5.3 4 5.3
Operating Temp ºC 1,2 5~100 -10ºC ~+ 90ºC
Lubrication   1,2 5~100 synthetic gear grease (NYOGEL 792D)
Degree of Gearbox Protection   1,2 5~100 IP65 
Mounting Position   1,2 5~100 all directions
Noise Level 
(n1=3000 rpm,No Load)
dB(A) 1,2 5~100 58 60 58 60 60 63 60 63
1.Ratio ( i=N in / N out )

2. Applied to the output shaft center @ 100 rpm

3.Max. acceleration torque T2B = 60% of T2NOT
*S1 service life 10,000 hrs.

Top

Gearbox Inertia

Model No.

Stage Ratio1 AN023 AN023A AN023B AN023C AN034 AN034A AN034B   AN034C
Mass Moments 
of inertia J1
kg‧cm 1
5 0.13 - 0.47 - 0.47 - 0.47 -
10 0.13 - 0.44 - 0.44 - 0.44 -
 
2 15 0.03 0.13 0.03 0.13 0.13 0.47 0.13 0.47
20 0.03 0.13 0.03 0.13 0.13 0.44 0.13 0.44
25 0.03 0.13 0.03 0.13 0.13 0.44 0.13 0.44

Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.