| Product Information |
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
PE Series |
PG Series |
PN Series |
PB Series |
| Structure |
| Installation |
| ¡@ |
¡@ |
| ¡@ |
 |
|
¡@ |
New EU Carrier Patent |
| 1267095 |

|
PG Series |
|
|
|
 |
|
| Special design for continuous(S1)
or cyclic(S5) duty operation |
| |
- Output torque
T2N : 9 Nm - 423 Nm
- Ratios
1-stage :
3/4/5/7/10
2-stage :
15/16/20/25/30/35/40/50/70/100
- Low backlash
1-stage : ≤8
arcmin
2-stage : ≤10 arcmin
- high efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
| |
All
sizes available:
PG040 / PG060 / PG080 / PG080A / PG120 /
PG120A / PG160 |
¡@
¡@
¡@
¡@
| |
|
|