Gearbox Gearbox Mobile

AES Series

FEATURE

  • Full-Stainless Construction
  • Maintenance Free

  • Low Noise

  • Optimized Inertia Moment

  • Long Service Life

  • Bevel-Gear Right-Angle Design


OVERVIEW

Output torque

  • T2N : 14 Nm - 2000 Nm

Ratio

  • 1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
  • 2-stage :15 / 20 / 25 / 30 / 35 / 40 / 45 / 50 / 60 / 70 / 80 / 90 / 100

Low backlash

  • 1-stage : ≤8 arcmin
  • 2-stage : ≤12 arcmin

High efficiency

  • 1-stage : ≧ 97%
  • 2-stage : ≧ 94%

Easy mount

Low noise

Compact structure

Size

  • AE050S / AE070S / AE090S / AE120S / AE155S