FEATURES


    5 spare inputs and 8 spare outputs for interfacing with other ancillary:

1) Parts Removal:Easy to manoeuvre within mould area and use unconventional
    paths to remove mouldings and reduce end-of –arm tooling cost


2) Parts drop off:
    ① 9 programmable positions within 2 areas, totaling 18 points.

    ② Additional cross axis setting can reach 36 points.

    ③ Rapid setting using pitch to reach 99 points

    ④ Additional cross axis setting can reach 198 points.


3) Peripheral equipment:Connect to conveyor, mist sprayer, sprue cutter, sensors
    and other equipment to complete the automation system.


4) Inspection:
    ① Reject program: Detects signal from the moulding machine and places reject
        parts in different areas.

    ② Inspection program: Places part in different area for QC inspection, for
        example every 100 cycles.

    ③ Test-mould program: Allows checking of parts at the beginning of each
        automatic moulding cycle before cycle counter starts

    ④ Parts counter: Counts the total number of good parts and stops robot operation          once count target is met.