FEATURES
1) Wrist rotation mechanism is standard
2) Modular constructed with rigid structure, virtually maintenance and trouble-free
3) Individual movement and speed adjustment
4) Separated control unit to avoid hustle environment
5) Standard SPI or EUROMAP interface
6) Ten standard sequences and ten fully teachable movement sequences
7) Robot status and error message display on pendant
8) Incorrect or unsafe motion cannot be accept by the program also show warning
message on the display
9) Safe and foolproof design
10) Swing angle: 450~900 adjustable; rotation angle: 800~1000 adjustable
11) Quick started with emergency stop
12) Quality inspection program
13) Incomplete injection detection
14) Injection cycle counter setting
15) Spray counter setting
16) Alarm frequency and timer setting
17) Test mold counter setting
18) Two spare out, one spare input
19) Sandwich plate movement detector
20) Rejected parts detection
21) Quality inspection counter setting
22) Motion and timer delay setting
23) Reject parts counter setting
24) Re-definable home position
25) Standard SPI and EUROMAP interface plug (optional)
26) End of the arm tooling accessories (optional)