略過巡覽連結。
Step0
step1
step2
step3

 Sizing of Coupling Type Disc

STEP 1:Starting Factor SZ / 啟動頻率係數 SZ
                (Starting Cycles per Minute / 每分鐘啟動次數)
STEP 2:Operating Factor SB / 應用係數 SB
Uniform Motion
    均速運轉   (1.5)
Unequal Motion
    不均速運轉   (2.0)
Shock Motion
    運轉時有衝擊負荷   (2.5~4.0)
For Servo Motor
    伺服馬達應用   (1.5~2.0)
                           
STEP 3:Temperature Coefficient St / 溫度係數 St
STEP 4:Parameters on the Driving Side / 驅動端 參數
Driving Rated Torque
驅動端 額定扭矩 TAN
Driving Peak Torque
驅動端 峰值扭矩 TAS
Driving Inertia
驅動端 轉動慣量 JA
Driving Shaft
驅動端 軸徑 DM
Driving Shaft Keyway
驅動端 軸鍵槽
Nm Nm kg・cm2 mm
STEP 5:Parameters on the Driven Side / 負載端 參數
Total Inertia on the Driven Side (*)
負載端 總慣量 JL
Shaft to Driven Side
負載端 連接軸徑 DL
Shaft Keyway to Driven Side
負載端 連接軸鍵槽
kg・cm2 mm
(*) Including Pay-Load, Moving Table and other Driving Components or Facilities.