FEATURES


1) Rigid constructed modular sections. Virtually maintenance and trouble-free

2) Individual movement and speed adjustment

3) Separated control unit to avoid hustle environment

4) Ten standard sequences and ten teachable sequences

5) Robot status and error message will display on pendant screen

6) Incorrect or unsafe motion can not be accepted by the program or will showing
    warning message


7) SPI and EUROMAP interface

8) Re-definable HOME position for Core-Pull operation

9) Quick start with emergency stop

10) Quality inspection program with counter setting

11) Incomplete injection detection with counter setting

12) Total injection cycle counter setting

13) Test mold counter setting

14) Alarm frequency and timer setting

15) Motion and timer delay setting

16) Reject parts detection with counter setting

17) Spray counter setting

18) Two spare output, one spare input

19) Third mold plate movement detector(optional)

20) Standard SPI or EUROMAP plug(optional)

21) End of the arm tooling accessories(optional)