產品尺寸

 單節 , 減速比 i = 3 ~ 20

ABR-S1
  ABR042 ABR060 ABR090 ABR115 ABR142 ABR180 ABR220
        D1 50 70 100 130 165 215 250
        D2 3.4 5.5 6.6 9 11 13 17
        D3 j6 13 16 22 32 40 55 75
        D4 g6 35 50 80 110 130 160 180
        D5 22 45 65 95 75 95 115
        D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
        D7 56 80 116 152 185 240 292
        D8 h6 - 16 22 32 40 55 75
        L1 42 60 90 115 142 180 220
        L2 26 37 48 65 97 105 138
        L3 5.5 7 10 12 15 20 30
        L4 1 1.5 1.5 2 3 3 3
        L5 16 25 32 40 63 70 90
        L6 2 2 3 5 5 6 7
        L7 4 6 8 10 12 15 20
        L8 111.5 145 203 259 333 394 484
        L9 4.5 4.8 7.2 10 12 15 15
        L10 10 12.5 19 28 36 42 42
        L11 - 26 26 26 40 41.5 52
        L12 - 15 15 15 20 21.5 28
        L13 - 21 22.5 23 33.5 33.5 45
        C1 1 46 70 100 130 165 215 235
        C2 1 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
        C3 1 ≤11 ≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
        C4 1 25 34 40 50 60 85 116
        C5 1 30 50 80 110 130 180 200
        C6 1 3.5 8 4 5 6 6 6
        C7 1 42 60 90 115 142 190 220
        C8 1 29.5 19 17 19.5 22.5 29 63
        C9 1 90.5 111.5 152.5 191.5 235.5 303.5 378.5
        C10 1 8.75 13.5 10.75 13 15 20.75 53
        B1 h9 5 5 6 10 12 16 20

        H1

15 18 24.5 35 43 59 79.5
        X
DIN5480
- W16 x 0.8 x
30 x 18 x 6m
W22 x 1.25 x
30 x 18 x 6m
W32 x 1.25 x
30 x 24 x 6m
W40 x 2 x
30 x 18 x 6m
W55 x 2 x
30 x 26 x 6m
W70 x 2 x
30 x 34 x 6m
 

1. C1~C10 are motor specific dimensions (metric std shown).
Refer to www.apexdyna.com and Design Tool to view your specific motor mounting system.


雙節 , 減速比 i = 25 ~ 200

ABR-S1
  ABR042 ABR060 ABR090 ABR115 ABR142 ABR180 ABR220
        D1 50 70 100 130 165 215 250
        D2 3.4 5.5 6.6 9 11 13 17
        D3 j6 13 16 22 32 40 55 75
        D4 g6 35 50 80 110 130 160 180
        D5 22 45 65 95 75 95 115
        D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X 1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
        D7 56 80 116 152 185 240 292
        D8 h6 - 16 22 32 40 55 75
        L1 42 60 90 115 142 180 220
        L2 26 37 48 65 97 105 138
        L3 5.5 7 10 12 15 20 30
        L4 1 1.5 1.5 2 3 3 3
        L5 16 25 32 40 63 70 90
        L6 2 2 3 5 5 6 7
        L7 4 6 8 10 12 15 20
        L8 139 163.5 206.5 285 365 431 521
        L9 4.5 4.8 7.2 10 12 15 15
        L10 10 12.5 19 28 36 42 42
        L11 - 26 26 26 40 41.5 52
        L12 - 15 15 15 20 21.5 28
        L13 - 21 22.5 23 33.5 33.5 45
        C1 1 46 46 70 100 130 165 215
        C2 1 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
        C3 1 ≤11 ≤11 / ≤12 ≤14 /
≤15.875 /
≤16
≤19 / ≤24 ≤32 ≤38 ≤48
        C4 1 25 25 34 40 50 60 85
        C5 1 30 30 50 80 110 130 180
        C6 1 3.5 3.5 8 4 5 6 6
        C7 1 42 42 60 90 115 142 190
        C8 1 29.5 29.5 19 17 19.5 22.5 29
        C9 1 90.5 99.5 126.5 165 205 254.5 323.5
        C10 1 8.75 8.75 13.5 10.75 13 15 20.75
        B1 h9 5 5 6 10 12 16 20

        H1

15 18 24.5 35 43 59 79.5
        X
DIN5480
- W16 x 0.8 x
30 x 18 x 6m
W22 x 1.25 x
30 x 18 x 6m
W32 x 1.25 x
30 x 24 x 6m
W40 x 2 x
30 x 18 x 6m
W55 x 2 x
30 x 26 x 6m
W70 x 2 x
30 x 34 x 6m
 

2. C1~C10 are motor specific dimensions (metric std shown).
Refer to www.apexdyna.com and Design Tool to view your specific motor mounting system.