AT-C-S1
|
ATB065C
|
ATB075C
|
ATB090C
|
ATB110C
|
ATB140C
|
ATB170C
|
ATB210C
|
ATB240C
|
ATB280C
|
D1 |
M4 |
M6 |
M6 |
M8 |
M10 |
M12 |
M16 |
M16 |
M16 |
D2 H6 |
13 |
14 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
D3 h8 |
16 |
16 |
22 |
25 |
44 |
50 |
62 |
68 |
75 |
D4 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D8 |
53 |
62 |
76 |
95 |
92 |
114 |
142 |
160 |
176 |
D9 |
4xM4xL7 |
4xM5xL8 |
4xM5xL8 |
6xM6xL10 |
6xM6xL10 |
6xM8xL12.5 |
6xM8xL12.5 |
6xM8xL12.5 |
6xM10xL15 |
D10 |
15.4 |
20.4 |
25.8 |
35.8 |
49.8 |
59.3 |
79.3 |
92.3 |
102.3 |
D11 g6 |
62.9 |
72.9 |
87 |
107 |
103 |
127 |
158 |
178 |
198 |
D12 |
62 |
72 |
86 |
106 |
104 |
128 |
160 |
180 |
200 |
D13 k6 |
13 |
16 |
18 |
22 |
32 |
40 |
50 |
55 |
60 |
D14 h7 |
63 |
73 |
88 |
108 |
135 |
165 |
205 |
235 |
275 |
D16 |
M4 |
M5 |
M5 |
M8 |
M12 |
M16 |
M16 |
M16 |
M20 |
D17 |
26 |
26 |
26 |
38 |
61 |
70 |
86 |
86 |
100 |
D18 |
41 |
41 |
50 |
50 |
80 |
90 |
110 |
115 |
138 |
L1 |
65 |
75 |
90 |
110 |
140 |
170 |
210 |
240 |
280 |
L2 |
14 |
14 |
18 |
18 |
24 |
26 |
29 |
29 |
30.5 |
L3 |
13 |
14.5 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L4 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
L7 |
47.5 |
54 |
62 |
72 |
87 |
102 |
127 |
147 |
167 |
L8 |
66 |
72.5 |
85 |
95 |
116.5 |
133.5 |
161.5 |
181.5 |
205 |
L11 |
27 |
30 |
36 |
44 |
55 |
67 |
85 |
95 |
110 |
L12 |
19.5 |
30 |
35 |
40 |
50 |
60 |
75 |
85 |
110 |
L13 |
13 |
15 |
15 |
15 |
15 |
15 |
20 |
25 |
25 |
L14 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
L15 |
16 |
25 |
28 |
32 |
45 |
50 |
70 |
80 |
100 |
L16 |
2 |
2.5 |
3.5 |
4 |
2.5 |
5 |
2.5 |
2.5 |
5 |
L17 |
6 |
8 |
8 |
8 |
10 |
10 |
10 |
10 |
10 |
L18 |
43 |
52.5 |
55 |
60 |
60 |
70 |
90 |
105 |
120 |
L19 |
4.5 |
4.8 |
4.8 |
7.2 |
10 |
12 |
12 |
12 |
15 |
L20 |
10 |
12.5 |
12.5 |
19 |
28 |
36 |
36 |
36 |
42 |
L21 |
75.5 |
90 |
100 |
115 |
130 |
155 |
195 |
225 |
260 |
L22 |
95 |
120 |
135 |
155 |
180 |
215 |
270 |
310 |
370 |
L23 |
15 |
15 |
20 |
20 |
26 |
28 |
31 |
31 |
32.5 |
L24 |
15 |
15 |
20 |
20 |
26 |
28 |
31 |
31 |
32.5 |
L25 |
15 |
15 |
19.5 |
19.5 |
25.5 |
27.5 |
30.5 |
30.5 |
32.5 |
L26 |
18.5 |
18.5 |
23 |
23 |
29.5 |
31.5 |
34.5 |
34.5 |
38 |
B2 h9 |
5 |
5 |
6 |
6 |
10 |
12 |
14 |
16 |
18 |
H2 |
15 |
18 |
20.5 |
24.5 |
35 |
43 |
53.5 |
59 |
64 |
|
|