Belt Drive

      Please Enter the Following Information !

       █ input the accel. time  (sec)
       █ input the run time  (sec)
       █ input the decel time  (sec)
       █ input the idle time  (sec)
       █ input the distance of motion  (mm)
   

       █ input the pitch diameter
                         of pulley
 (mm)

       █ input the angle of load from
                         horizontal
 θ
 (θ˚)     Upward     Downward     Both Direction  
       █ input the weight of load M  (Kg)
       █ input the dimension of pulley Width B   (mm)  Density  (g/cm^3)
       █ input the number of pulley
       █ input the rate speed of motor  (rpm)
       █ input the safty factor  (1~10)
       █ input the efficiency of gearbox  %