HOME
ABOUT
NEWS
PRODUCTS
DESIGN TOOL
DYNAMAX
SUPPORT
CONTACT
中文
GEARBOX
ROBOT
TURRET
GEARBOX
TURRET
ORDERS
Gear Drive
Please Enter the Following Information:
█ input the
accel. time
(sec)
█ input the
run time
(sec)
█ input the
decel. time
(sec)
█ input the
idle time
(sec)
█ input the
displacement
(degree)
█ input the
diameter of load
width
B1
(mm)
diameter
D1
(mm)
Density
(g/cm
^
3)
█ input the
dimension of shaft
length
B2
(mm)
diameter
D2
(mm)
Density
(g/cm
^
3)
█ input the
dimension of gear 1
width
B3
(mm)
diameter
D3
(mm)
number of gear teeth
Density
(g/cm
^
3)
█ input the
dimension of gear 2
width
B4
(mm)
diameter
D4
(mm)
number of gear teeth
Density
(g/cm
^
3)
█ input the
rate speed of motor
(rpm)
█ input the
safety factor
█ input the
efficiency of gearbox
%
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11