HOME
ABOUT
NEWS
PRODUCTS
DESIGN TOOL
DYNAMAX
SUPPORT
CONTACT
中文
GEARBOX
ROBOT
TURRET
GEARBOX
TURRET
ORDERS
Lift
Please Enter the Following Information :
█ input the
accel. time
(sec)
█ input the
run time
(sec)
█ input the
decel. time
(sec)
█ input the
idle time
(sec)
█ input the
distance of motion
(mm)
█ input the
pitch diameter of pulley
D
(mm)
█ Please choose
the direction
Upward
Downward
Both Direction
█ input the
weight of load
M
(Kg)
█ input the
dimension of pulley
Width
B
(mm)
Density
(g/cm
^
3)
█ input the
rate speed of motor
(rpm)
█ input the
safty factor
(1~10)
█ input the
efficiency of gearbox
%
Density
g/cm3
Steel
7.75
Aluminum
2.72
Brass
8.6
Copper
8.91
Plastic
1.11