Rack & Pinion

      Please Enter the Following Information:

       █ input the accel. time  (sec)
       █ input the run time  (sec)
       █ input the decel. time  (sec)
       █ input the idle time  (sec)
       █ input the distance of motion  (mm)
   

       █ input the diameter of pinion D  (mm)

       █ input the angle of load from horizontal  θ  (θ˚)     Upward      Downward      Both Direction  
       █ input the weight of load M  (Kg)
       █ input the dimension of pinion Width B   (mm)  Density  (g/cm^3)
       █ input the rate speed of motor  (rpm)
       █ input the safety factor  (1~10)
       █ input the efficiency of gearbox  %