About Apex

  Manufacturing

  Worldwide
  Exhibition
 

 

 

APEX DYNAMICS, INC.
TEL: 886-4-24650219
FAX: 886-4-24650118

 

 

 

 

 

about

   

  

Taiwan

  

NORTHERN TAIWAN
Company :

Andtek Automation Co.,Ltd

TEL : (02) 82262655
FAX :

(02) 82262660

ADDR :

12F-2, No.2, Chien Ba Rd.,
Chung Ho City, Taipei County,
Taiwan(R.O.C)

E - M a i l :

sales@andtek.com.tw

Web Site : www.apexdyna.com

  

CENTRAL TAIWAN
Company :

Andtek Automation Co.,LTD

TEL : (04) 23594286
FAX :

(04) 23594262

ADDR :

9F-6, No123, Sec.3, Taichung Port Rd.,
Xitun Dist., Taichung City 407 ,
Taiwan R.O.C.

E - M a i l :

sales@andtek.com.tw

Web Site : www.apexdyna.com

  

SOUTHERN TAIWAN
Company :

Men Jenn Electric Co., Ltd.

TEL : (06) 2337332 ~ 6
FAX :

(06) 2336214

ADDR :

774 Chung-Hwa Rd.,
Yeong Kang City, Tainan Hsien,
Taiwan(R.O.C)

E - M a i l :

menjenn@ms24.hinet.net

Web Site : www.apexdyna.com

  

Company :

APEX DYNAMICSUSA, INC.

TEL : 631 - 244 - 9040
FAX :

631 - 244 - 9030

ADDR :

885 Marconi Avenue
Ronkonkoma, NY 11779
U.S.A.

E - M a i l :

sales@apexdynamicsusa.com

Web Site : www.apexdynamicsusa.com

Company :

APEX DYNAMICS bv

TEL : +31 (0) 492-509-995
FAX :

+31 (0) 492-509-997

ADDR :

Churchilllaan 101 5705 BK HELMOND
THE Netherlands

E - M a i l :

sales@apexdyna.nl

Web Site : www.apexdyna.nl   /  www.apexdyna.be

Company :

APEX DYNAMICS INC. Shanghai

TEL : 86-21-69220577
FAX :

86-21-69220571

ADDR :

No.128 ZHUYING Road QINGPU Industry Area,SHANGHAI

E - M a i l :

sales@apexrobot.com.cn

Web Site : www.apexrobot.com.cn

Company :

APEX DYNAMICS BEIJING,LTD.

TEL : (010)-69570691
FAX :

(010)-69570641

ADDR :

NO.17,YunshanSouthRoad,Tongzhou.Industry.Zone, Tongzhou District,Beijing,China.

E - M a i l :

sales@bjapexdyna.com

Web Site : www.bjapexdyna.net

Company :

Chongqing Apex Dynamics co., Ltd

TEL : 023-67686860
FAX :

023-67686872

ADDR :

406, Building 5, No.68, Jinyu Avenue,Beibu New Area, Chongqing

E - M a i l :

sales@cqapexdyna.com

Web Site : www.apexdyna.com

Company :

APEX DYNAMICS SHENZHEN, Ltd

TEL : 86-755-84516325
FAX :

86-755-28228712

ADDR :

No. 1203 Uint, A Block, ZhengZhong Time Square, Longfu Road, Longgang, Shenzhen

E - M a i l :

Sales@SZapexdyna.com

Web Site : www.szapexdyna.com/

Company :

APEX(XIAMEN)DYNAMICS TECHNOLOGY CO.,LTD.

TEL : 86-592-7205279
FAX :

86-592-7205277

ADDR :

109-114Room.No:36,Building Materials Park,
Tong'an Industrial Concentration District
Xiamen Fujian China.

E - M a i l :

sales@xmapexdyna.com

Web Site : www.xmapexdyna.com

 
Company :

Apex Dynamicsmy, Inc. Sdn Bhd

TEL : 603 - 8070 - 7066
FAX :

603 - 8070 - 9066

ADDR :

No. 10A, Jalan TPK 1/6 Seksyen 1 Taman Perindustrian Kinrara
47100 Puchong, Selangor Darul Ehsan.  Malaysia

E - M a i l :

sales@apexdynamy.com

Web Site : www.apexdyna.com

 
Company :

Apex Dynamics Korea

TEL : +82-(0) 31-817-9992~3
FAX :

+82-(0) 31-817-9996

ADDR :

1246-32, Seongsuk-dong, Ilsandong-gu, 
Goyang-city, Gyeonggi-Do, 
Korea (R.O.K) 410-570

E - M a i l :

sales@apexdynakorea.co.kr

Web Site : www.apexdynakorea.co.kr

 
Company :

Apex Dynamics Japan

TEL : (+81)092-451-1202
FAX :

(+81)092-451-1106 

ADDR :

1-13-3, Sannou, Hakata-ku, 
Fukuoka-Shi 812-0015. Japan

E - M a i l : sales@apexdyna.jp
Web Site : www.apexdyna.jp

 
Company :

Apex Dynamics (Thailand) Co., Ltd.

TEL : +66- 2-326-6233
FAX :

+66- 2-326-6235

ADDR :

73 Soi Ladkrabang 30, Kadkrabang Rd.,Bangkok 10520, Thailand

E - M a i l : sales@apexdyna.co.th
Web Site : www.apexdyna.co.th

 
Company :

APEX DYNAMICS SINGAPORE PTE LTD

TEL : +65-62626228
FAX : +65-62626282
ADDR : N0.1 BUKIT BATOK CRESCENT,
#09-51, WCEGA PLAZA,
SINGAPORE 658064
E - M a i l : sales@apexdyna.com.sg
Web Site : www.apexdyna.com.sg

Poland
 
Company :

Apex Dynamics Polska Sp. z o.o.

TEL : +48 12 630-4728
FAX : +48 12 630-4750
ADDR : U1. Krakowska 50, 32-083
Balice / Krakow, Poland
E - M a i l : sales@apexdyna.pl
Web Site : www.apexdyna.pl

Brazil
 
Company :

Apex Dynamics Brasil Importação e Exportação LTDA

TEL : +55 19 3875-7581
FAX : +55 19 3885-0500
ADDR : Street Tupi, number 36 - room 4
Indaiatuba, São Paulo, BRASIL - Zip code: 13335-330
E - M a i l : sales@apexdynabrasil.com.br
Web Site : www.apexdynabrasil.com.br

Spain , Portugal
 
Company :

Apex Dynamics Spain, S.L. 

TEL : +34 93 65 62 990
FAX : +34 93 65 61 268
ADDR : Poligono Industrial Molí dels Frares, Calle C nº 12,
08620 - Sant Vicenç dels Horts, Barcelona, Spain
E - M a i l : apexdyna@apexdyna.es
Web Site : www.apexdyna.es

Turkey
 
Company :

Apeks Reduktor ve Disli San. Tic. Ltd. Sti.

TEL : 0 232 458 9960
FAX : 0 232 458 9980
ADDR : 1203/12 Sok. No:2/A Yenisehir Izmir-Turkey
E - M a i l : sales@apexdyna.com.tr
Web Site : www.apexdyna.com.tr

Iran

 

Company :

Apex Dynamics Iran.

TEL : +98-21-66591180
FAX :

+98-21-66593520

ADDR :

APT#4,No. 5,Kowsar 3rd St., Sattarkhan Ave.,
Tehran 1457683891,Iran

E - M a i l :

info@apexdyna.ir

Web Site : www.apexdyna.ir

Sweden

Company :

Apex Dynamics Sweden AB

TEL : + 46 (0)8 446 37 70
FAX :

+ 46 (0)8 732 68 35

ADDR :

Tumstocksvagen 11B, SE-187 66 Taby. Sweden

E - M a i l :

sales@apexdyna.se

Web Site : www.apexdyna.se

Australia

Company :

Apex Dynamics Australia Pty Ltd.

TEL : +61 3 9585 2739
FAX :

+61 3 9585 2731

ADDR :

36 Taunton Drive,Cheltenham, Victoria 3192 AUSTRALIA.

E - M a i l :

sales@apexdyna.com.au

Web Site : www.apexdyna.com.au

France

Company :

Apex Dynamics France sas

TEL : +33 (0)169 85 38 84
FAX :

+33 (0)160 190 090

ADDR :

11 - Burospace
F - 91570 - Bièvres

E - M a i l :

apexdyna.fr@gmail.com

Web Site : www.apexdyna.fr

India

Company :

Apex Dynamics (I) JV

TEL : +91-20-3234-5541
FAX :

+ 91-20-2431-7310

ADDR :

B-1. Siddharth Apartments,
Survey No. 77 / 2, Dattanagar Road.
Katraj. Pune 411046
India

E - M a i l :

sales@apexdyna.co.in

Web Site : www.apexdyna.co.in

Indonesia

Company :

PT.APEX DYNAMICS INDONESIA

TEL : +62 21 2685 9971
FAX :

+62 21 2685 9973

ADDR :

Ruko Aralia Blok HY 43 No.11
Harapan Indah II, Bekasi ¡V Jawa Barat, Indonesia 17214

E - M a i l :

sales@apexdyna.co.id

Web Site : www.apexdyna.co.id

GERMANY

Company :

APEX DYNAMICS GERMANY GmbH

TEL : +49 ( 0 ) 7181 9329955
FAX :

+49 ( 0 ) 7181 880564

ADDR :

Im Rank 10 D-73655 Pluderhausen

E - M a i l :

Langer@apexdynamicsgermany.eu

Web Site : apexdynamicsgermany.com

APEX DYNAMICS, INC.  TEL: 886-4-24650219  FAX:886-4-24650118 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.