Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2009/6/8
  
      1-stage     2-stage

 1-stage , Ratio i = 3 ~ 20

  AFR042 AFR060 AFR075 AFR100 AFR140 AFR180 AFR220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 115.5 150 219 269.5 338.5 397 484
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 3 46 70 100 130 165 215 235
C2 3 M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P M12 X 1.75P
C3 3 ≤11 ≤14 / ≤16 ≤19 / ≤24 ≤32 ≤38 ≤48 ≤55
C4 3 25 34 40 50 60 85 116
    C5 3 G6 30 50 80 110 130 180 200
C63 3.5 8 4 5 6 6 6
C7 3 42 60 90 115 142 190 220
C8 3 29.5 19 17 19.5 22.5 29 63
C9 3 90.5 111.5 152.5 191.5 235.5 303.5 378.5
  C10 3 8.75 13.5 10.75 13 15 20.75 53
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 

3. C1~C10 are motor specific dimensions (metric std shown).
* AFR060M1 offers C3 ≤16 option.
* AFR075M1 offers C3 ≤24 option.


Top

2-stage , Ratio i = 25 ~ 200

  AFR042 AFR060 AFR075 AFR100 AFR140 AFR180 AFR220
D1 50 68 85 120 165 215 250
D2 3.4 5.5 6.8 9 11 13 17
D3 j6 13 16 22 32 40 55 75
D4 g6 35 60 70 90 130 160 180
D5 22 45 60 80 75 95 115
D6 M4 X 0.7P M5 X 0.8P M8 X 1.25P M12 X1.75P M16 X 2P M20 X 2.5P M20 X 2.5P
L1 42 62 76 105 142 180 220
L2 19.5 28.5 36 58 82 82 105
L3 6.5 20 20 30 30 30 33
L4 1 1.5 2 2 3 3 3
L5 16 25 32 40 63 70 90
L6 2 2 3 5 5 6 7
L7 4 6 7 10 12 15 20
L8 139 168.5 222.5 295.5 370.5 434 521
L9 42 60 90 115 142 180 220
L10 10 12.5 19 28 36 42 42
C1 4 46 46 70 100 130 165 215
C2 4 M4 X 0.7P M4 X 0.7P M5 X 0.8P M6 X 1P M8 X 1.25P M10 X 1.5P M12 X 1.75P
C3 4 ≤11 ≤11 / ≤12 ≤14 / 
≤15.875 / 
≤16
≤19 / ≤24 ≤32 ≤38 ≤48
C4 4 25 25 34 40 50 60 85
    C5 4 G6 30 30 50 80 110 130 180
C6 4 3.5 3.5 8 4 5 6 6
C7 4 42 42 60 90 115 142 190
C8 4 29.5 29.5 19 17 19.5 22.5 29
C9 4 90.5 99.5 126.5 165 205 254.5 323.5
  C10 4 8.75 8.75 13.5 10.75 13 15 20.75
  B1 h9 5 5 6 10 12 16 20

H1

15 18 24.5 35 43 59 79.5
 

4. C1~C10 are motor specific dimensions (metric std shown).
* AFR060M1 offers C3 ≤12 option.
* AFR075M1 offers C3 ≤16 option.
* AFR075M2 offers C3 ≤15.875 option.
* AFR100M1 offers C3 ≤24 option.


Top

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.