| Product Information |
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
| PE Series |
| PG Series |
| PN Series |
| PB Series |
AT-L Series |
AT-L1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1 Series |
AT-FH Series |
AT-FC Series |
| Structure |
| Installation |
| |
|
| |
 |
|
|
New EU Carrier Patent |
| 1267095 |

|
AT-FH Series |
|
|
|
 |
| |
|
| Special design for continuous(S1) or cyclic(S5) duty operation |
|
- Output torque
T2N : 12 Nm - 3,200 Nm
- Ratios
1-stage : 1/1.5/2/3/4/5
2-stage : 7/10/15/20/25/35/50
3-stage : 75/100/125/150/200/250/350/500
- Low backlash
1-stage : ≤6arcmin
2-stage : ≤8arcmin
3-stage : ≤10arcmin
- high efficiency
1-stage : ≧ 98%
2-stage : ≧ 94%
3-stage : ≧ 94%
- Easy mount
- Low Noise
- Compact structure
|
|
All sizes available:
AT065FH / AT075FH / AT090FH / AT110FH / AT140FH / AT170FH / AT210FH / AT240FH / AT280FH |
| |
|
|